Choose your region and language

Go

Menu

SunZia Transmission: enabling 3 GW of renewable power across the U.S. Southwest

Customer Story | 1 min read

The SunZia Transmission project is the largest renewable energy infrastructure initiative in the United States. Spanning roughly 885 km (550 miles) between Corona, New Mexico and Pinal County, Arizona, the system is designed to enable the delivery of up to 3,000 MW of clean wind power to population centers across the Southwest region.​

​As part of this landmark development, Hitachi Energy is supplying HVDC Light® technology, MACH™ digital control platform, and advanced power semiconductors to ensure efficient long‑distance transmission, grid stability, power quality, and reliable integration of renewable generation​

Challenge

Solution

Grid‑forming control to stably integrate 3.5 GW of renewable generation into a weak grid

±525 kV voltage & reactive power control stabilizing an 885 km corridor​

High‑efficiency power conversion (+30%) enabled by next‑generation semiconductors​

MACH™ automation ensuring coordinated control across SunZia East & West Converter Stations​

AC Chopper technology to immediately restore power if it is temporarily interrupted by weather and other contingency events​.

Impact

Earth crystal glass globe ball and growing tree in human hand, flying yellow butterfly on green sunny background. Saving environment, save clean planet, ecology concept. Card for World Earth Day.
Deliver clean power to approximately 1 million homes
Planet Earth Europe from the Space at Night. Elements of this Image Furnished by NASA
Expected to generate $20 billion dollars in total economic benefit, including direct, indirect, and induced economic benefit as well as fiscal impacts​
A lake in the shape of the world's continents in the middle of untouched nature. A metaphor for ecological travel, conservation, climate change, global warming and the fragility of nature.3d rendering
Reduce significantly CO2 emissions (approx.9 million tons)​
Man in safety vest checks clipboard in industrial facility. Heavy machinery visible in background. Focus on worker ensuring, operational safety standards. Professional inspection happening.
Over 2,000 construction jobs created during its peak phase. 100-150 permanent jobs when it is fully operational​
Hitachi Dolwin5 , Emden, GermanyFoto Jonas Bilberg
Enhancing grid stability through HVDC Light® inherent control capabilities enabled by advanced power semiconductors

UN Sustainability Goals

Return to the Grid-enSure®

Explore our innovative portfolio and discover more success stories showcasing the powerful impact of our solutions.

Get to know more

Part of categoryCustomer Story
SunZia, the largest HVDC Light® Installation in the United States
Part of categoryPress Release
Hitachi Energy supports long-term operation of largest HVDC-connected wind energy project in U.S.
07-05-2024 | 5 min read