Hybrid Switchgear PASS M00 – Wind, 72.5 kV
PASS M00 – Wind is compact switchgear specifically designed for the harsh and confined environment of offshore wind turbines. It provides highest reliability by using established technologies. In rigid testing but also field experience, it has shown to withstand vibrations, sudden movements, and the corrosive offshore environment. To provide maximum safety for wind-park staff, it provides all-around (FLR) internal arc protection.
Main features:
- Single-phase encapsulation
- All-around IAC protection
- Tee connectors Type F
- Fully assembled and tested at factory
Solid experience
PASS M00 – Wind is based on Hitachi Energy’s well-proven hybrid technology platform. With more than 1500 units installed since 2003, PASS switchgear is known for its exceptionally high reliability, space-saving, reduced footprint, and best in class performances for applications up to 72.5kV.
High availability
PASS M00 – Wind uses consolidated SF6 technology for the circuit breaker and disconnector / earthing switches, together with well-established spring-hydraulic mechanism, which increases the product's availability.
Brief performance data
PASS M00 – Wind |
||
|---|---|---|
Applicable standards |
|
IEC 62271-1, -100, -102, -203 |
Encapsulation |
|
Single-phase |
Rated voltage |
kV |
72.5 |
Frequency |
Hz |
50 |
Rated continuous current |
A |
up to 2000 |
Rated short-circuit current |
kA |
up to 31.5 |
Rated short-time current duration |
s |
up to 3 |
Internal fault protection |
kA |
25 x 1s, IAC-A FLR (acc. IEC 62271-200) |
Ingress protection |
|
up to IP55 |
Resistance to corrosion |
C4-H |
|
Air salinity |
μg/m3 |
35 |
Seismic |
AF5 |
|
Ambient temperature |
°C |
-30 to +50 |