Choose your region and language

Go

Menu

Grid Intertie SFCs

Static Frequency Converters (SFCs) enable the interconnection of networks that operate at different frequencies or require advanced power-flow control to maintain stability and power quality.

Grid Intertie SFCs are among the most reliable and flexible solutions for integrating electrical systems across railways, industrial facilities, and regional or cross‑border transmission networks.

Reliable Power Conversion at Yamama Cement with Hitachi Energy's PCS6000 

Hitachi Energy delivered four 20‑MW PCS6000 Static Frequency Converters that convert the output of Yamama Cement’s existing 60‑Hz generators into stable 50‑Hz power for the new production line. 

Markets we serve

Untitled design - 1

Power-from-shore

  • Enabling electrification for offshore platforms operating at frequencies different from the onshore grid.

  • Low-frequency AC transmission enabling long-distance power delivery with optimized reactive power compensation.

  • Enhanced power quality through LVRT capability, harmonic mitigation, and dynamic voltage support.

  • Advanced power-flow control ensuring stable and efficient energy transfer in highly dynamic offshore environments.

Untitled design - 1

Industries

  • Electrification of industrial facilities operating at different frequencies from the main grid.
  • Stable and controllable power-flow for industries requiring stable and precisely managed energy delivery.

  • Improved power quality and reliability, protecting sensitive industrial processes from grid disturbances.

Untitled design - 1

Utilities

  • Interconnection of grids with frequency mismatch, enabling cross-border power exchange and operational flexibility.
  • Low-frequency transmission with reactive power compensation for long-distance or weak network segments.

  • Electrification of isolated or remote areas, providing a stable interface to integrate them with the main grid.

  • Bidirectional power-flow control, supporting advanced energy management, congestion mitigation, and integration of renewables. 

Key Benefits

Full Power‑Flow Control

Real‑time regulation of active and reactive power enables stable and predictable operation, even in weak grids or fluctuating load environments.

Frequency Conversion

Enables seamless power exchange between systems operating at different frequencies while ensuring stability, controllability, and decoupling between both systems.

Enhanced Power Quality

Voltage support, harmonic mitigation, and LVRT capability help maintain optimal power quality and protect connected equipment from disturbances.

Reliable Long‑Distance Transmission

Low‑frequency AC capability and advanced reactive power compensation allow efficient and stable power delivery over long distances, ideal for power‑from‑shore applications and remote area electrification.

Static Frequency Converters give us a reliable way to connect power systems, whether they operate at the same or at different frequencies. With SFCs, we enable electrification across frequency boundaries, enhance power quality, deliver energy efficiently over long distances, and control power flow with precision in offshore, industrial, and utility applications.

Amador Sanchez
Global Product Specialist , Grid Intertie SFC

Untitled design - 1

Different Frequency

Power conversion and grid interfacing solutions that enable seamless electrification and energy exchange between systems operating at different electrical frequencies. Ideal for offshore platforms, industrial facilities, and cross‑border utility networks requiring reliable frequency adaptation. 

Untitled design - 1

Low Frequency AC (LFAC)

Advanced low‑frequency AC transmission technology designed for long‑distance power delivery with optimized reactive power compensation, reduced losses, and improved stability. Perfect for power‑from‑shore links, isolated areas and weak‑grid environments.

Untitled design - 1

Same Frequency

Flexible, grid‑synchronized power conversion solutions for applications where both systems operate at the same nominal frequency but require controlled power flow, disturbance isolation, or enhanced power quality. Suitable for utility tie‑lines, industrial grid support, and dynamic power‑exchange scenarios.

Product Portfolio

SFC PCS6000

Dynamic shunt compensation and static frequency conversion for 50/ 60 Hz traction power supply

SFC Light

Solution for 16.7Hz and 25Hz rail electrification

Grid Intertie solutions for electrifying offshore platforms

Efficient transmission of AC Power from shore with Static Frequency Converter  (SFC) technology

A beautiful photograph of offshore oil drilling at sunset in Huntington Beach, California. The orange and pink hues of the setting sun highlight the industrial machinery and equipment used in the drilling and extraction of fossil fuels, including crude oil and natural gas. A cargo ship is visible in the background.

This image captures the intersection of the energy industry and the natural beauty of the Pacific Ocean, and speaks to issues of fuel and power generation, energy crises, and environmental concerns surrounding the oil and gas industry.

Customer Success Story

Reliable power conversion enabling continuous operations at Yamama Cement

Hitachi Energy delivered four PCS6000 Static Frequency Converters that supply stable 50‑hertz power as the sole source for the production line.

Something caught your eye?

Our sales team will get in touch with you