Choose your region and language

Go

Menu

RTU540 product line

Product not available anymore.​

The product you are looking for is not available anymore.​

Replacement/successor is the RTU530 product line​

For more information, you can contact us by clicking on the Contact button at the bottom of the page.​

Gateway product for distribution and sub-transmission. Bridges old and new technology and combines existing devices and new standards protocols (such as IEC 61850) in one substation automation system. RTU540 incorporates advanced features like programmable logic control and a human machine interface allowing for instant insight into the status of the grid. The high-quality, compact metal housing includes input and output modules which lead to space savings in the control cabinet.

  • Powerful protocol gateway to bridge old and new technologies in one system
  • Intelligent device for automated load and voltage control
  • Robust and compact housing for fan-less operation enables you to handle a complex network due to distributed intelligence
  • Agile functionality allows easy adaption of automation based on changing system requirements
  • Selective interpretation allow fast decision making in the network control center and safes primary equipment
  • Communication redundancy for peace of mind and confidence in your network

 

Product image for: RTU540 product line

Being responsible for a whole network puts you in the situation where some devices might be brand new while others are working since a very long time. RTU540 is the perfect product for you to bring them together in one system. As a gateway between IEDs and network control system (communication protocols and station bus) it is able to interpret information from all standard protocols. Additionally our gateway is perfect if you want to integrate serial I/Os into your digital station bus.

We offer full protocol support and are able to digitize your data. The changing topology of modern electric networks requires a constant voltage control. This can be automated with the integration of RTU540 in the transformer. The device can independent from the network control center control the voltage levels and send signals to adjust them. This gives you the time to focus on more important topics in the control center and peace of mind that the RTU540 is the reliable solution for automation.

Get to know more

540cid01-not-mirrored.jpg

540CID01: base module

DIN rail mounted base module RTU540:

  • 4x serial port (RS-232, RS-485)
  • 2x Ethernet interface (10/100BaseT)
  • 2x USB ports
  • Integrated I/O (16 binary inputs, 8 binary outputs, 8 analog inputs
  • Power supply 24...125 V DC
  • (1 out of n) check
  • With connection interface to RTU500 I/O-extension modules
  • Process voltage R0001: 24...60 V DC
  • Process voltage R0002: 110...125 V DC

Get Guidance From Our Experts

Whether you're exploring our solutions or evaluating your next steps, our team is here to help. Speak with specialists who understand your challenges, provide clarity, and guide you toward the right fit for your operations.