Choose your region and language

Go

Menu

DOIII isolation links provide extra protection during refusing and switching operations when used in series with a DOIII-type fuse.

Isolation links are not fuses and do not have an interrupting rating. During a transformer failure, the isolation link will melt so that the opened primary circuit of a faulted transformer cannot be re-energized by the line crew. Our isolation links are fully interchangeable with links of other manufacturers.

 

Why Hitachi Energy

  • Robust, proven product
  • Lead time four weeks or less

Something caught your eye?

Our sales team will get in touch with you