AC-AC Static Frequency Converter Transformer

Hitachi Energy's AC-AC Static Frequency Converter Transformers are an integral part of the converter station. They supply power to a static frequency converter, which allows the connection of a 3-phase AC public grid (at 50 or 60 Hz) to a 1-phase AC rail power grid of the same or different frequency (60, 50, 25, or 16.7 Hz). 

 

Key Features

  • Power: from 10 to 120 MVA
  • Voltage: up to 400 kV
  • Frequency: 16.7 Hz, 25 Hz, 50 Hz, or 60 Hz

Applications

  • Suitable to provide bi-directional power transfer to last-generation multilevel converters in addition to conventional converters
  • Used in medium-voltage grids with limited short circuit power, thereby reducing connection costs or avoiding new supply lines
AC-AC Static Frequency Converter Transformer

AC-AC Static Frequency Converter Transformer

Precision and Quality

Quality is a priority for Hitachi Energy. Hitachi Energy offers technology leadership backed by a proven record of addressing diverse challenges and improving standards. Our product portfolio is the result of research, manufacturing, and servicing transformers, making us unique in the industry. Hitachi Energy's AC-AC Static Frequency Converter Transformers are fully tested for precision and operations before dispatch.

Quick Quotes and Deliveries

We offer standard prices and quick delivery times for the products listed in Our Railway Portfolio. If necessary, our engineers can also provide customized solutions for your application.

Hitachi Energy offers a comprehensive portfolio of transformers for railways to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.

AC-AC Static Frequency Converter Transformers

Services to keep your AC-AC static frequency converter transformers fit

Transformers for Railways

Browse our transformers for railways product portfolio

Support team

Our team is available 24/7.