Choose your region and language

Go

Menu

To extend the life of your assets, Hitachi Energy provides advanced services to be performed on-site. These services aim to maintain the performance of the transformer for which specific equipment and a higher degree of expertise are required. They are usually linked with diagnostic tests and possible engineering studies to clearly determine the most appropriate route of action and ensure a condition-based maintenance plan.

Advanced Maintenanace for Transformers Service
Typical Advanced Maintenance Services Other Advanced Maintenance Services
  • Maintenance is undertaken during an outage, typically every 3-5 years
  • Includes electrical measurements and testing
  • Tap-changer services package can be customized to include inspection, oil sampling, or maintenance interval services to ensure the reliable operation of your tap-changer
  • Oil services, including drying, degassing, and reclaiming
Oil Services
Tap-changer Services
  • Annual visual inspections of motor-drive mechanism, heater, oil
  • Oil sampling and diagnostics with recommendations
  • Interval maintenance checks based on OEM guidelines
  • Contact replacements as needed
  • Latest upgrade kits
TXLife Advance Maintenance Package
  • Oil analysis
  • Functional electrical testing
  • Review of operating parameters
  • Testing of protection and control devices
  • Tap-changer maintenance
  • Condition assessment based on on-site data collected by our team

Routine Maintenance

Hitachi Energy provides preventive actions to be performed on-site that aim to maintain the performance of your transformers.

Transformers Parts

Hitachi Energy provides high-quality spare parts and consumables, sub-assemblies, or complete finished products for the maintenance of an existing installation.

Oil regeneration or reclamation

Hitachi Energy offers an oil reclamation or regeneration process whereby oil is processed to achieve a significant condition improvement, aimed at being as close to “as new” as possible by removing aging products.

On-site low frequency heating (LFH) drying

Hitachi Energy offers a plant and process concept that underlines the importance of assessing the insulation system's moisture and temperature. Temperature and vacuum are the main factors for drying speed and drying quality.

24/7/365

Our Global Service Teams are here to support you anytime!

Get to know more

Transformer service

Aging assets, rising energy demand, and the critical need to avoid unplanned outages are challenging worldwide utilities and industrials. The service portfolio of Hitachi Energy allows utilities and industrials to maximize the return on transformer assets by ensuring high reliability, reducing life cycle costs, and ensuring optimized performance while lowering environmental impact.

Transformers

Discover advanced transformer solutions for efficient and sustainable power systems. Explore our portfolio and digital innovations.

Transformer Insulation and Components

Explore high-performance transformer insulation and components from Hitachi Energy, designed for safety and efficiency in power systems.