Escolha a sua região e idioma

Ir

Menu

productImage.imageAlt

On-load tap changers type VUBB

The VUBB type of on-load tap changer is designed for mounting inside of the transformer tank and is intended for transformers up to 100 MVA. It is extensively tested even beyond what international standards stipulate which—together with experience from tried and tested solutions—ensures the dependability of the product. Simplistic, reliable design philosophy ensures less complexity for reduced maintenance time and cost.

 

Product scope

  • Base technology: Vacuum, resistance, in-tank, selector switch
  • Common applications: Network, special, industrial
  Tap-changer placed in the neutral point of the winding Other placements of the tap-changer
Highest voltage for equipment (Um) 76 kV 76 kV
Max lightning impulse (BIL) 380 kV 380 kV
Max current
3-phase
1-phase (one tap-changer/phase)

600 A
600 A

600 A
600 A
Max step voltage 1600 V 1600 V

 

Why Hitachi Energy?

  • Savings in transformer space. Completely self-contained cylindrical design ensures reduced transformer size and ease of installation.
  • Integrated pre-selector eliminates gassing in the transformer tank and the resulting error in gas analysis.
  • Our patented system for field inspection without disassembly exemplifies the simplistic, reliable design philosophy for ease of use.
  • Reduction in maintenance costs. No changing of wear parts during the transformer’s lifetime with normal operation.
productImage.imageAlt

Get to know more

Document title ID
Technical guide 1ZSC000562-AAJ
Ordering data form (.xlsm)
Please note that this is an interactive form, which can be filled in, saved and sent to us by e-mail.
1ZSC000498-ACD
Installation guide 1ZSC000562-AAK
User's guide 1ZSC000562-AAL
   
Accessories and protection devices 1ZSC000562-AAD
Oil filter unit, type HPS 27/27, 54 1ZSC000562-AAF
Oil filter unit, type OLU 1ZSC000562-AAR

Type designation Drawing number
VUBB R/D T 200, 380/250, 400, 600 1ZSC004426-AAB
VUBB R/D N 200, 380/250, 400, 600 1ZSC004426-AAC
VUBB L N 200, 380/250, 400, 600 1ZSC004426-AAD
VUBB L T 200, 380/250, 400, 600 1ZSC004426-AAE

The drawing shows Drawing number
Bevel gear 5492 0083-1
External drive shaft system 5492 0088-9
Pressure relay 5492 0083-2
Oil flow relay
1ZSC003527-ABB
Pressure relief device - flow diameter 50 mm, standard - Comem 1ZSC003721-AAW
Pressure relief device - flow diameter 50 mm, class C5-M - Comem 1ZSC003721-AAV
Temperature relay 1ZSC003716-AAM
Temperature sensor 1ZSC005333-AAF

Number of positions Max. number of turns Min. number of turns
5 5492 0387-1 5492 0390-1
6
5492 0387-2 5492 0390-2
7 5492 0387-3 5492 0390-3
8
5492 0387-4 5492 0390-4
9 5492 0387-5 5492 0390-5
10 5492 0387-6 5492 0390-6

Number of positions Max. number of turns Min. number of turns
7 5492 0388-1 5492 0391-1
9 5492 0388-2 5492 0391-2
15 5492 0388-5 5492 0391-5
17 5492 0388-6 5492 0391-6
19 5492 0388-7 5492 0391-7

Number of positions Max. number of turns Min. number of turns
7 5492 0389-1 5492 0392-1
9 5492 0389-2 5492 0392-2
15 5492 0389-5 5492 0392-5
17 5492 0389-6 5492 0392-6
19 5492 0389-7 5492 0392-7

Movie title ID
Tap-changers by ABB: Based on traditions - geared for change 1ZSC000717-AAM
Vacuum - a logical progression: Advantages of the VUBB on-load tap-changer 1ZSC000717-AAS
Life cycle support: Training centers 1ZSC000717-ABD
Synthetic test circuit: The value of experience 1ZSC000717-ABX
It's all about commitment: Life cycle support
1ZSC000717-ACX