On-load tap changers type VUCG

The VUC types of on-load tap changers come in a range of models with ratings suitable for most applications. They are mounted inside of the transformer tank, suspended from the transformer cover. The VUC types operate with arc quenching in vacuum interrupters.

The VUC types complete the UC family of tap changers, with their excellent service record since the 1960’s.

The VUCG is the smaller of the VUC types and is suitable for transformers up to 800 MVA with a BIL rating of 1050 kV and current rating of 1800 A.

Product scope

  • Base technology: Vacuum, resistance, in-tank, diverter switch
  • Common applications: Network, special, industrial, HVDC
  Tap-changer placed in the neutral point of the winding Other placements of the tap-changer
Highest voltage for equipment (Um) 300 kV 300 kV
Max lightning impulse (BIL) 1050 kV 1050 kV
Max current
3-phase
1-phase (one tap-changer/phase)
800 A
1800 A
N.A.
1800 A
Enforced current splitting
1-phase (one tap-changer/phase)
N.A. N.A.
Max step voltage 3500 V 3500 V

 

Why Hitachi Energy?

  • Plug-and-play interchangeability with traditional type UCG only requires diverter switch replacement
  • Redundant switching capacity in the auxiliary contact system
  • Maintenance in any tap position and without dismantling the shaft system, thus eliminating the risk for failure from improper assembly or alignment
  • Possible to use alternative insulating fluids

Get to know more

power plant engineer for substation

Contact us

Submit your enquiry and we will contact you