The LBOR-II™ switch of Hitachi Energy is a manually operated, two-position, load make-or-break, oil-immersed rotary switch. The LBOR-II switch is designed for use with distribution transformers (pad-mounted or submersible) and self-contained distribution switchgear. The LBOR-II switch is designed to provide high reliability, strength, and operating current performance.
Load-break switch type LBOR II
Product scope:
- Voltage: through 38 kV
- Current: through 400 A
Why Hitachi Energy?
- Proven robust design
- Lead time four weeks or less
- Current rating through 400 A