The following issues have been corrected in the new revision:
Maintenance release of IED Connectivity Package version 2.2.2.0 for Relion® 650 series
A new revision of the IED Connectivity Package for the Relion® 650 series has been released. The designation of this IED connectivity package is 2.2.2.0.
For Relion® 650 series version 2.2:
- Unable to create an IED in PCM600 via online/offline mode
On non-English installations of PCM600, it is not possible to create an IED using online/offline configuration wizard. - Invalid communication supervision model (LCCH) in PCM600 IEC 61850 configuration
Performing license update on a migrated configuration might results into an invalid communication supervision model (LCCH) in the IEC 61850 configuration.
For Relion® 650 series version 2.1 and 2.2:
- Invalid application configuration status shown in IED summary tool of PCM600
On migrated configurations, PCM600 might display an invalid application configuration status under PCM600 configuration category in the IED summary tool. - Access point mapping between customer model and PCM600 model is lost on read of configuration
Reading configuration from IED does not read access point mapping between customer model and PCM600 model when using Flexible Product Naming.
For Relion® 650 series version 1.3, 2.1 and 2.2:
Wrong information shown if IED reboots when signal monitoring is active
On IEDs with user-defined users enabled, signal monitoring tool does not refresh its values in case if the IED reboots when monitoring is active. However, PCM600 continues to display wrong messages to the user, stating that the values have been successfully refreshed from the IED.
For all versions of Relion® 650 series:
- Configuration migration fails on non Flexible Product Naming (FPN) IEDs in a FPN project of PCM600
In a non-FPN project of PCM600, configuration migration fails for non-FPN IEDs. - Non-informative error message shown when PCM600 IED version does not match with IED version
The error message shown to the user when there is a mismatch between PCM600 IED version and IED version is improved.
Please note that in order to use the IED Connectivity Package version 2.2.2.0, PCM600 version 2.8 or later must be installed.
Recommendation to update
We recommend users of Relion® 650 series that are using PCM600 version 2.8 or later to update to this IED connectivity package revision.
Installation of this IED Connectivity Package
To install the IED Connectivity Package for Relion® 650 series, please use the Update Manager of PCM600 version 2.8 or later.
