PSF640 medium-voltage relay for feeder protection, control, measurement and supervision.
The PSF640 IED (intelligent electronic device) is designed for the protection, control, measurement, and supervision of utility distribution substations and industrial power systems feeders. This includes grounded, non-grounded, resistance-grounded or compensated grounded networks with or without distributed power generation.
Key highlights
- Main and backup for overhead lines and cable feeder protection
- Current, voltage, frequency, switch-onto-fault, and power protection
- Protection against earth faults and breaker failures
- Auto-reclosing & master trip function
- Product details
- Resources
- FAQ
Overview
Distribution system operators need protection and control devices that are reliable, secure, compatible, and easy to integrate with existing devices. But replacing your installed base was complicated and time-intensive — until now.
Our protection relays use a stable yet innovative platform with 20 years of successful experience. In one IED, you gain protection, control, measurement, and supervision functions.
The PS640 series supports multiple communication protocols including IEC 61850 Edition 2.0 and Modbus. Additionally, the PS640 series IEC 61850 standard facilitates horizontal communication (GOOSE) between devices.
Ethernet redundancy with the PS640 series can be achieved via the Parallel Redundancy Protocol (PRP) or the Rapid Spanning Tree Protocol (RSTP) supported by switches managing a self-healing ring network.
The PSF640 feeder protection, control, measurement and supervision relay has a 1A/5A input current rating that is settable. It provides four stages of three-phase overcurrent protection. Each stage can be configured as either directional or non-directional.
Fully interoperable with Hitachi Energy’s tools suite. With our PS640 series you can rely on high cybersecurity standards, as well as our long legacy in power systems, industry standards, and customer support.
No more complex configuration
This preconfigured device is easy to learn and use, providing a simple hardware architecture for your team to commission and maintain. Less training and engineering are needed, which saves you time and resources while improving safety.
PSF640 supports a maximum of four setting groups, whose setting values can be modified from the local human-machine interface (LHMI) or the PCM600 configuration tool.
The PS640 PCM600 connectivity package provides a simple and easy interface: It fully integrates PCM600 without requiring any additional tools.
Features
- Protection Functions: Main and backup protection for overhead lines and cable feeders. Current, voltage, frequency, switch-onto-fault, and earth fault protection. Four-stage three-phase overcurrent protection.
- Control and Measurement: Access to control and measurement functions. Modification of setting values from Local human-machine interface (LHMI) or PCM600
- Supervision and Backup: Supervision capabilities for utility distribution substations and industrial power system feeders. Backup protection system for applications requiring redundancy.
- Interoperability and Communication: Fully interoperable with Hitachi Energy’s tools suite. Supports the IEC 61850 Edition 2.0 and the Modbus communication protocols.
- Cybersecurity and Legacy Support: High cybersecurity standards. Benefits from extensive legacy in power systems and industry standards.
- Redundancy: Ethernet network redundancy with Parallel Redundancy Protocol (PRP) and Rapid Spanning Tree Protocol (RSTP).
Something caught your eye?
Our sales team will get in touch with you