COMBIFLEX®-S Time relay RSKL 1
Description
The RSKL 1 relay is a universal timer that provides on-delay or pulse timing functions. It is suitable for operation on all common DC battery voltages in the 24 - 250 V range, as well as AC voltages in the 24 - 240 V or 50 to 60 Hz range, making it easy to specify and ideal for use as a universal spare part for existing applications.
Key features
- Direct flush or DIN-rail mounting option
- Wide range of time settings
- Suitable for both AC and DC supply
- Product information
- Resources
- FAQ
Description
The RSKL 1 is designed for use in protection systems, automation control equipment, industrial processes, and control and signal systems. The timer is also suitable for highly demanding and short-time precision applications, e.g., breaker failure relaying and cases where two change-over contacts are needed.
It provides on-delay or pulse timing functions, with a time setting range of 30 ms to 99 hours. The same timer is suitable for operation on all common DC battery voltages in the 24 - 250 V range, as well as AC voltages of 24 - 240 V or 50 to 60 Hz. This makes the RSKL 1 easy to specify and ideal for use as a universal spare part for existing applications.
With a microprocessor design with digital settings, it provides high accuracy and performance. It includes direct flush or DIN-rail mounting, so there is no need for any additional mounting accessories.
Features
- Continuous, one-shot or flashing function
- Suitable for AC and DC operation
- Time setting range of 30 ms to 99 hours
- High accuracy using microprocessor technology with digital settings
- CE-certified
Something caught your eye?
Our sales team will get in touch with you