Choose your region and language

Go

Menu

We optimize and extend your equipment life

HVDC Service wheel LTSA parts 2023-08-30

Modernizing an HVDC installation has been shown to extend system lifetime, improve availability and reliability, increase cost efficiency, improve performance, increase the capacity, and increase the power rating of the link.

After some years of operation, an assessment and upgrade of the equipment or systems can extend a system’s life-cycle and reduce downtime. Not only can new generation hardware and software provide new functionalities, but the upgrade can be completed within a relatively short downtime, and is a proven, efficient way to prolong high performance. Hitachi Energy is a world-leader in upgrading HVDC links, and upgrades older installations to modern systems.

Proactively upgrading a system before a severe outage occurs can save time and money. The need for upgrading depends mainly on age, the general condition of the equipment, and the potential unavailability of spare parts.

Operational excellence

Operational excellence

Together we manage your assets, operations and risk

Learn more
DANMARK, SKAGERRAK4. Vy av nybyggda HVDC anläggningen utanför Viborg, Danmark.

Foto: Gustav Mårtensson

Performance improvement

Performance improvement

We optimize connectivity, reliability and efficiency of your assets

Learn more
DANMARK, SKAGERRAK4. Vy av nybyggda HVDC anlŠggningen utanfšr Viborg, Danmark.

Foto: Gustav MŒrtensson

Rapid response

Rapid response

We keep the power flowing 24/7

Learn more

Our HVDC offering

Hitachi Dolwin5 , Emden, Germany
Foto Jonas Bilberg

HVDC Light®

HVDC Light®

HVDC Light®, based on VSC technology (Voltage Sourced Converter), is designed to transmit power underground and underwater, also over long distances. It offers numerous environmental benefits, including “invisible” power lines, neutral electromagnetic fields, oil-free cables and compact converter stations.

Learn more

HVDC Classic

HVDC Classic

HVDC Classic, based on LCC technology (Line Commutated Converter), is primarily used for connecting remote generation over long distances, grid interconnection and DC links in AC grid, overland or subsea, where conventional AC methods cannot be used.

Learn more

HVDC converter station

HVDC converter station

Electricity is converted from alternating current (AC) to direct current (DC) and vice versa in a converter station. This is done by means of high-power, high-voltage electronic semiconductor valves.

Learn more
Ireland. Woodland. Interiors, exteriors and details from the site in Woodland, Ireland.

MACH™ control and protection system

MACH™ control and protection system

The control system is the brain in HVDC transmission systems. One of the most important advantages with modern HVDC technology is the controllability.

Learn more

IdentiQ™ for HVDC

IdentiQ™ for HVDC

IdentiQ™ for HVDC solution for sustainable, flexible and secure power grids. IdentiQ™ for HVDC uses digital twin technology with state-of-the-art data visualization, to provide clear operational insights in real time.

Learn more