Escolha a sua região e idioma

Ir

Menu

TXpert™ Ready DGA Sensor CoreSense™

Hitachi Energy's CoreSense gives continuous online monitoring of transformer gases, such as hydrogen and moisture. CoreSense™ is qualified as TXpert Ready Sensor to connect with CoreTec 4, the TXpert Hub, that monitors hydrogen levels in transformer oil to provide an early warning for most incipient transformer faults and complement traditional offline laboratory Dissolved Gas Analysis (DGA) of the transformer oil.

Easy installation

Hitachi Energy's CoreSense™ can be installed on any transformer brand and type, old as well as new, or on a whole fleet of transformers. Thanks to CoreSense™ innovative thermal pump design that uses no moving parts, CoreSense™ can be connected to the transformer at any location, including the drain valve.

Universal fluid support

Hitachi Energy's CoreSense™ can be used with transformers filled with the following fluids:

  • CoreSense™ ST for mineral oils
  • CoreSense™ SE for synthetic ester (Midel 7131)
  • CoreSense™ NE for natural ester (Cargil FR3)
  • CoreSense™ SL for silicon fluids

Low maintenance

Hitachi Energy’s CoreSense™ is maintenance free for 15 years. There are no moving parts and no need to calibrate.

 

Features at a glance

  • Online monitoring of hydrogen and moisture in transformer oil
  • Support for mineral oils, ester, and silicon fluids
  • Qualified as TXpert™ Ready Sensor to connect with CoreTec™ 4, the TXpert™ Hub  
  • Solid-state hydrogen sensor (no membrane)
  • Active oil sampling or circulation with no moving parts
  • Easy to download data in .csv format for offline analysis
  • Two user-configurable alarm levels WARNING and ALARM for both hydrogen and moisture
  • Easy to interpret alarms and LED
  • A large number of communication protocols and options
  • 4-20 mA inputs allow connection from external sensors (i.e. load, ambient temperature or oil temperature)
  • Sensor configuration and administration: streamlined and intuitive web interface

Subscribe to our cybersecurity E-Mail alerts and notifications

Hitachi Energy is committed to offering products, systems and services that clearly address cybersecurity. Proper and timely handling of cybersecurity incidents and software vulnerabilities is one important factor in helping our customers minimize risks associated with cybersecurity. If you would like to receive regular alerts and notifications about software vulnerabilities affecting Hitachi Energy solutions, please fill in the form below. You may unsubscribe at any time.

Click here to register

Ecossistema TXpert™

TXpert™ Ready multi-gas DGA analyzer CoreSense™ M10

Isolamento e componentes do transformador

LYS186599_2

Transformadores