Selecciona tu región e idioma

Menú

Design authority for an engineering discipline with low to medium complexity. Complete assignments on small projects or portions of larger projects, cost-effectively and in accordance with contract specifications, quality standards and safety requirements. Based on technical specifications from end customers and inputs from OU Engineering team, prepare protection principle SLD, Schematics, Bill of materials, RFQs, vetting of vendor offers, Engineering hours estimation, visit to project sites, technical risk assessment and opportunity evaluation, etc  

Associate with Engineering Leads, Tendering team, Project managers, Site execution team, SCM, Secondary and civil / steel design functions, consultants, end customers etc. and provide required support in each Project / Tender. 

 

The candidate is expected to possess experience in participating in at least one (1) GIS or AIS substation project throughout the entire project lifecycle. 

 

Specific Knowledge & Skillsets 

  • Proficiency in CAD design tools and E3 (optional). 

  • AIS/GIS substation equipment and their operational purpose (66 kV & above). 

  • Understanding PQ solutions (STATCOM/SVC) and special substations (Mobile SS/Prefab) – desirable 

  • Substation Interface Engineering with MEP & Civil - Understanding of cross‑functional interfaces during design and execution phases. 

  • Tender Engineering - Finalization of layout and SLD interpreting tender inputs. 

  • Project Engineering - Understand the project scope & customer specifications 

  • Standards - Awareness of the IEC, IEEE standards related to secondary engineering. 

  • Protection SLD of various bus configurations. 

  • Functional Design Standards/Descriptions 

  • Signal list (SCMS, FMS, etc.,), Protection Trip matrix, Logics & Interlocks. 

  • Relay ordering information from different IED vendors. 

  • CRP and secondary cubicle layouts. 

  • LVAC & DC system distribution philosophy. 

  • LVAC & LVDC power cable sizing and selection. 

  • CT / VT parameters. 

 

Activities Involved 

Key activities include: 

 

  • Protection SLD showing IEDs with protection and metering functions, understanding power system parameters. 

  • Understand, relate and review Vendor drawings and document with technical requirements (Control & Relay panels, SCMS, Metering, FMS & LV Auxiliary System). 

  • Read schematic diagrams and interface Control & Relay panel schemes with SCADA/SAS, Telecom, Metering, FMS, PQMS, WAMS & LV Auxiliary System. 

  • Read the basics of SAS System architecture in correlation with CRP, metering, FMS, etc., 

  • Prepare Cable Schedule/Termination schedule & Wiring/Termination diagrams. 

  • Design Auxiliary Power System - LVAC & DC load requirements, LV board SLD and panel requirements, Aux. Transformer, Battery & Charger Sizing & CB selectivity study. 

  • CT/VT Sizing/adequacy check calculation & Relay configuration. 

  • Technical data sheets verification of equipment’s. Knowledge of equipment, such as circuit breakers, disconnectors, earthing switches, instrument transformers, power transformers, etc., 

  • Vendor Co-ordination 

 

Qualifications & Experience 

  • Bachelors Engineering in (Electrical & Electronics) 

  • 1-5 years exp 

Ubicación Chennai, Tamil Nadu, India
Tipo de empleo Full time
Modalidad de trabajo On-Site
Experiencia Entry Level
Función laboral Engineering & Science
Contrato Regular
Fecha de publicación 2026-11-06
Número de referencia R0150875

Sobre Hitachi Energy

Hitachi Energy es líder mundial en electrificación, impulsando la era de la electricidad para satisfacer las demandas energéticas actuales y las de los próximos 25 años. Como división energética del Grupo Hitachi, más de tres mil millones de personas dependen de nuestras tecnologías pioneras y de misión crítica para su vida cotidiana.

Con más de un siglo de innovación, estamos abordando el desafío energético más urgente de nuestro tiempo: impulsar la evolución del sistema energético mundial para garantizar una energía abundante, segura, asequible y sostenible para la generación actual y las futuras.

Con una base instalada sin igual en más de 140 países, somos el socio del ecosistema de la red eléctrica en los sectores de servicios públicos, industria, centros de datos y transporte. Con sede en Suiza, contamos con más de 56 000 empleados en 60 países y generamos ingresos de alrededor de 20 000 millones de dólares estadounidenses.