Choose your region and language

Go

Menu

Managed Ethernet switch 500NMD60

The DIN rail mountable 500NMD60 is a managed plug-and-play layer-2-switch providing 12x Gigabit Ethernet auto-negotiating RJ45 ports with auto MDI/X, as well as R0001: 1x RS-232, R0011: 1x RS-232/RS-485 interface suitable for tunneling of serial protocols.

Key highlights
 

  • Dual redundant power supply 24 … 60 V DC
  • 12 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 1 x RS-232 suitable for serial protocols
  • 1 x alarm relay isolated changeover contact
  • Power supply 24 … 60 V DC
500NMD60_R00x1

Overview

The switch is able to provide redundant topologies by the Spanning Tree Protocol (STP / RSTP / MSTP). A connection to PVST+ networks is also possible. Alternatively, the Ethernet Ring Protection Switching protocol (ITU-T G.8032 ERPS) can be used.

VLAN segments and serial data tunneling are supported.

The device can be used for converting between the serial telecontrol protocol IEC 60870-5-101 and the TCP-IP-based IEC 60870-5-104, as well as for converting between Modbus-RTU and Modbus-TCP.

Ethernet may be distributed within a station through the twelve RJ45 ports of the switch. 

Get Guidance From Our Experts

Whether you're exploring our solutions or evaluating your next steps, our team is here to help. Speak with specialists who understand your challenges, provide clarity, and guide you toward the right fit for your operations.