Serial Communications 500FSD11 Modem 9600 baud
The 500FSD11 is a modem for transmitting serial data at rates up to 9600 baud. It operates on the frequency shift keying principle (FSK).
Key highlights
- Voice frequency telegraphy device (VFT)
- Can be connected to 23WT23
- DIN rail mounted
- 24...60 V DC supply voltage
- Product details
- Resources
Overview
The 500FSD11 is designed for snap-in DIN-rail mounting. All necessary configuration like two or four-wire operation, receiver sensitivity, line termination or pre-conditioning of the transmit signal is done by DIP-switch
Two- or four-wire operation mode is selectable by DIPswitch. The line output is capable to drive up to 10 remote stations connected in a multi-drop line. It can be connected to the 23WT24 modem for rack mounting and can be used as a self-contained counterpart of it.
The interface to the data terminal equipment (DTE) operates according to the RS-232D standard and is carried out as a RJ45 jack.
The 500FSD11 has a built-in overvoltage protection (OVP) against transient voltages.
Get Guidance From Our Experts
Whether you're exploring our solutions or evaluating your next steps, our team is here to help. Speak with specialists who understand your challenges, provide clarity, and guide you toward the right fit for your operations.