Choose your region and language

Go

Menu

Managed Ethernet switch 500NMD63

The DIN rail mountable 500NMD63 is a managed plug-and-play layer-2-switch providing 4x Gigabit Ethernet auto-negotiating RJ45 ports with auto MDI/X, 1x 2-wire SHDSL-port for use with private copper cables, 2x SFP (small form-factor pluggable) module slots for use with fiber optic transceivers, as well as R0001: 2x RS-232, R0011: 1x RS-232/RS-485 and 1x RS-232 interfaces suitable for tunneling of serial protocols.

Key highlights
 

  • Dual redundant power supply 24 … 60 V DC
  • 1 x SDSL / SHDSL (ETSI TS 101 524/ ITU-T G.991.2) for usage with single copper pair
  • 4 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 2 x SFP, additional SFP module is required (see 500SSMxx / 500SDMxx / 500SUMxx / 500SMMxx)
  • 2 x RS-232 suitable for serial protocols
500NMD63_R00x1

Overview

The switch is able to provide redundant topologies by the Spanning Tree Protocol (STP / RSTP / MSTP). A connection to PVST+ networks is also possible. Alternatively, the Ethernet Ring Protection Switching protocol (ITU-T G.8032 ERPS) can be used.

VLAN segments and serial data tunneling are supported.

The device can be used for converting between the serial telecontrol protocol IEC 60870-5-101 and the TCPIP-based IEC 60870-5-104, as well as for converting between Modbus-RTU and Modbus-TCP. Ethernet may be distributed within a station through the four RJ45 ports of the switch.

The SHDSL port can be used for interconnecting stations with a maximum distance of 25 km (copper cable with diameter of 0.8 mm). The SHDSL interface can be connected to any EDS500 SHDSL compatible device including 560NMS24, 560NMS34 and any EFM based SHDSL device. 


Features

  • 1 x alarm relay isolated changeover contact (pluggable screw-connector)
  • Option for IEEE 802.3at PoE+

Get Guidance From Our Experts

Whether you're exploring our solutions or evaluating your next steps, our team is here to help. Speak with specialists who understand your challenges, provide clarity, and guide you toward the right fit for your operations.