Choose your region and language

Go

Menu

Managed Ethernet switch 500NMD62 -Industrial managed layer-2 switch

The DIN rail mountable 500NMD62 is a managed plug-and-play layer-2-switch providing 4x Gigabit Ethernet auto-negotiating RJ45 ports with auto MDI/X, 2x SFP (small form-factor pluggable) module slots for use with fiber optic transceivers, as well as R0001: 2x RS-232, R0011: 1x RS-232/RS-485 and 1x RS-232 interfaces suitable for tunneling of serial protocols.

Key highlights
 

  • Dual redundant power supply 24 … 60 V DC
  • 4 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 2 x SFP, additional SFP module is required (see 500SSMxx / 500SDMxx / 500SUMxx / 500SMMxx)
  • 2 x RS-232 suitable for serial protocols
500NMD62_R00x1

Overview

The switch is able to provide redundant topologies by the Spanning Tree Protocol (STP / RSTP / MSTP). A connection to PVST+ networks is also possible. Alternatively, the Ethernet Ring Protection Switching protocol (ITU-T G.8032 ERPS) can be used.

VLAN segments and serial data tunneling are supported.

The device can be used for converting between the serial telecontrol protocol IEC 60870-5-101 and the TCP-IP-based IEC 60870-5-104, as well as for converting between Modbus-RTU and Modbus-TCP. Ethernet may be distributed within a station through the four RJ45 ports of the switch.

Depending on the SFP module equipped, the unit is able to span distances by fiber optic cable up to 200 km. 

Get Guidance From Our Experts

Whether you're exploring our solutions or evaluating your next steps, our team is here to help. Speak with specialists who understand your challenges, provide clarity, and guide you toward the right fit for your operations.