Scegli la tua regione e lingua

Vai

Menu

PUCARO rigid laminates are a combination of reinforcement, polymers and additives. We offer a variety of different types of laminates with proven properties. Besides excellent strength, density and insulation, Hitachi Energy offers laminates tailored to customer requirements, such as:

  • Corrosion and chemical resistance
  • High temperature resistance and fire retardancy
  • Tracking and high partial discharge (PD) resistance

Why Hitachi Energy?

  • More than 150 years of experience in insulation
  • Complete range of insulation products for liquid-filled transformers; comprehensive range for dry-type
  • Material excellence
  • Global footprint

Product scope

  • Thickness: 2–130 mm
  • Max. sheet size: 1,200 x 2,000 mm 
  • Corrosion and chemical resistance 
  • High temperature resistance and fire retardancy
  • Tracking and high PD resistance 
  • Distribution transformers
  • Power transformers
  • Shunt reactors
  • Instrument transformers
  • Traction transformers
  • Tap-changers
  • HVDC equipment
  • Motors and generators

Something caught your eye?

Our sales team will get in touch with you