Scegli la tua regione e lingua

Vai

Menu

Load-break switch type LBOR II

The LBOR-II™ switch of Hitachi Energy is a manually operated, two-position, load make-or-break, oil-immersed rotary switch. The LBOR-II switch is designed for use with distribution transformers (pad-mounted or submersible) and self-contained distribution switchgear. The LBOR-II switch is designed to provide high reliability, strength, and operating current performance.

Product scope:

  • Voltage: through 38 kV
  • Current: through 400 A

Why Hitachi Energy?

  • Proven robust design
  • Lead time four weeks or less
  • Current rating through 400 A
power plant engineer for substation

Contact us

Submit your enquiry and we will contact you