Surge arrester POLIM-C..HD
Silicone-housed surge arrester for DC traction system up to 3 kV with class DC-A
POLIM-C..HD is a surge arrester with metal-oxide (MO) resistors without spark gaps directly molded in silicone housing, grey color, designed and tested according to IEC 62848-1 / EN 50526-1. POLIM-C..HD also has other certifications:
- Shock and vibration tested according to IEC 61373
- Fire and smoke behavior tested and classified according to EN 45545-2
It is used for secure protection of DC traction systems against overvoltages from atmospheric discharges and switching conditions.
The arresters also meet the requirements for A1/A2 functions according to the VDV 525 recommendation:
- A1 – overvoltage protection of equipment connected to traction supply voltage
- A2 – overvoltage protection for apparatus connected to the running rails
Applications
- Traction systems – fixed installations
- Rolling stock
- Equipment in direct current installations
- Secondary equipment
Why Hitachi Energy?
- Over 100 years of experience in overvoltage protection and more than 30 years with silicone insulation
- Local and global Hitachi Energy application support
- Proven safe short-circuit current design
- Design life of more than 30 years
- Own production of metal-oxide (MO) resistors
- UV resistant silicone housing with excellent pollution performance
- Maintenance free
- Stable against shock and vibration
Brief performance data
| POLIM-C..HD | ||
|---|---|---|
| DC class | DC-A | |
| Continuous voltage through arrester (Uc=Ur) | kV DC | 1.0-4.7 |
| Short-circuit current (Is) | kA DC | 40 |
| Charge transfer capability (Qt) | As | 1.0 |
| Thermal energy rating (Wth) | kJ/kV (Ur) | 4.5 |
For more details see the data sheet in downloads below.