Choose your region and language

Go

Menu

Hitachi Energy in DISTRIBUTECH 2023

DISTRIBUTECH 2023

Tuesday, 07.02.2023, 10:23 - Thursday, 09.02.2023, 10:23 PST

San Diego, CA, United States
San Diego Convention Center, 111 W Harbor Dr, San Diego, CA 92101, United States

Ready to make digital real?
Discover how Hitachi Energy is racing towards a carbon-neutral future.

CIRED, the Leading Forum where the Electricity Distribution Community meets, holds the major International Electricity Conference & Exhibition every two years in different venues in Europe with a worldwide perspective and participation.

CIRED is always evolving and the 2023 event is the conference 27th edition. CIRED 2023 will take place in Rome, located in the heart of Italy on 12-15 June 2023.

Participation in CIRED 2023 offers an opportunity to meet with up to 2500 experts and benefits from face-to-face interaction with key decision leaders in the field of Electricity Distribution.

An exhibition gathering over 140 companies will be running throughout the conference.

Digital Made Real

Under the theme 'Digital Made Real', we discussed with customers how our advanced digital solutions can help them solve complex, real-world energy challenges and accelerate the clean energy transition.

The energy system of the future is becoming more complex, and the urgency for this transition is increasing due to the rapid growth in the electrification of industry sectors such as transportation, buildings, cities and manufacturing of all kinds. Digitalization is the only way to manage this complexity and support the integration of renewable energy sources at scale. 

Racing toward a carbon-neutral future

Embracing this urgency to accelerate the energy transition, we adopted a theme for our booth, 'Racing toward a carbon-neutral future,' which gave us the opportunity to invite a two-time INDYCAR championship winner for Team Penske, Josef Newgarden to visit with customers, partners, and other guests. Josef not only signed autographs for show attendees and fans but also shared an exciting story about the successful, long-standing partnership between Hitachi and Team Penske since 2012. The two companies are deeply committed to advancing their shared sustainability goals. Hitachi Energy is very proud to partner with Penske Automotive to install the first ever Grid-eMotion™ Fleet system in Stockton, CA later this year to electrify Penske Automotive's fleet, with the goal to expand to more locations around the U.S. 

Giving back to local communities

As part of our commitment to local communities, we've donated $10 for every badge scanned at the booth to the Boys and Girls Clubs of San Diego, resulting in a grand total of $10,000 for their efforts to support at-risk youth in the community. 

DISTRIBUTECH,2023

Get more insights from our blog

Learn about real-world examples of digital solutions that are accelerating the clean energy transition

Speakers Panel

day 1
Tuesday 7 February
10:15 a.m. - 11:55 a.m. | 29D, Third Level
Visual Analytics in Asset Performance Management Tools
This panel session, led by leading electric utility personnel currently involved in implementing visual data analytics as part of their automation of data collection, will discuss the state of robotics, drones, and other innovative technologies being used in the inspection process
Linda Alrabady
Senior Reliability Engineering Discipline Advisor
10:50 a.m. - 11:20 a.m. | 31C, Third Level
Integrative Vegetation Management Resource Planning
G&E KU measured an annual savings of 11% in crew expenditures due to increased productivity and work efficiency as well as a 39% reduction in inspection costs by implementing the pilot project. This session will take a closer look at this pilot - its scope, challenges and results.
Jeff Pauska
Director, Product Management
11:40 a.m. – 12:10 p.m. | Renewables and Energy Storage Hub
Drive Informed and Optimal Decision Making With Advanced Data and Tools
Learn new ways to make the best use of your strategic investment and how access to new data sources and integrated solutions can help you make informed and optimal decisions and take the right actions across the energy network.
Rukiye Altun
Director of Business Development, Enterprise Software
1:00 p.m. - 2:05 p.m. | 31A, Third Level
Grid Modernization Experiences from Large and Small Utilities Across North America
The rapidly evolving distribution grid requires advanced software to keep it performing smoothly. Grid modernization efforts usually focus on the advanced distribution management system (ADMS) coupled with technologies in the field such as IoT devices, distributed energy resources (DER), communications infrastructure and much more.
Parag Parikh
Utility Solution Executive
1:35 p.m. - 2:05 p.m. | 29A, Third Level
Resilient Energy Storage: Lessons Learned from Alaska and the Caribbean
This presentation will explore what utilities can learn from Distributed Energy Resources and Energy Storage projects across Alaska and the Caribbean. These systems are particularly important since they provide blueprints for success as grids globally grapple with how to operate stable, resilient grids on renewable generation like wind and solar.
Hamideh Bitaraf
Senior Advisor Grid Edge Solutions
2:10 p.m. - 2:40 p.m. | 29B, Upper Level
Customer Success Story of a Multi-Dimensional Planning Process to Support the Growth of EV Fleets
As EVs continue to proliferate, utility grids will be strained. This presentation examines clusters of fleets within the National Grid service territory and the forecasted the growth resulting from their charging load.
Shyamal Patel
Senior Technical Consultant
3:15 p.m. | Renewables and Energy Storage Hub
Resilient, connected and smarter equipment for a more dynamic distribution network
Grid resiliency in the face of ever-present risks, and the need to digitally connect and use smart technologies that intelligently optimize the performance of the network, are critical when time, costs, and manpower are strained in ways they have never been before. These exact needs are driving development initiatives to support the distribution market.
Othmane Alaoui
HVC Sales and Marketing director
day 2
Wednesday 8 February
2:40 p.m. - 3:10 p.m. | 30B, Third Level
Securing Energy Infrastructure through Electric Energy OT Security Profiles
The session will cover application risk assessment utilization identifying security architecture weakness, tolerable risk, or required architecture rework. A detailed example of a digital substation application profile will be provided as well as a discussion of potential impacts on future deployments.
Steven Kunsman
Director of Product Management and Applications
Speakers