SVC Light® STATCOM
The world’s most powerful STATCOM solution
Like a Static Var Compensator (SVC), the SVC Light® STATCOM instantly and continuously provides variable reactive power in response to voltage transients, ensuring voltage stability of the grid. STATCOM operates according to voltage source principles, combining unique switching of high-power semiconductors like IGBTs (Insulated Gate Bipolar Transistors) and IGCTs (Integrated Gate Commutated Thyristors). The use of these powerful components means the SVC Light® STATCOM’s footprint can be extremely small.
Installing SVC Light® STATCOM at one or more strategic points in a grid increases the power transfer capability of the grid and supports in maintaining a smooth voltage profile under different network conditions.
SVC Light® STATCOM has proven sustainability benefits with upto 40% lower life cycle emissions vs traditional technology.
SVC Light® also has applications in steel, mining and several other industries, where it has demonstrated results like improving productivity, lowering operational expenditure, and increasing efficiency. STATCOM enables electrification and sustainable operations, supporting the industry’s carbon neutrality goals.
Based on power electronics and advanced control systems, SVC Light® STATCOM is part of Hitachi Energy’s Grid-enSure® portfolio.
Key Differentiators
- Modular multilevel converter (MMC) technology for the design of the Voltage Source Converter (VSC).
- Up to 50% higher current capability than similar solutions
- Semiconductors developed in-house make it possible to achieve high Mvar ratings
- Reduced footprint together with increased reliability and availability
- Lower energy losses by 5-10%
SVC Light® STATCOM helps address the energy trilemma challenges
Power Quality
Compensate load disturbances and harmonic pollution to guarantee high-quality electricity supply.
Sustainability
Up to 40% lower life-cycle emissions vs. traditional technology.
Affordability
Maximize transmission assets utilization and related return on investment, deferring more costly infrastructure build up.
Security of Supply
Voltage stability and oscillation damping under strong and weak grid conditions with high renewable penetration.
SVC Light® is a mature technology based on the same platform used in high‑voltage direct current (HVDC) power transmission applications. It has more than 30 years of proven performance and an installed base of more than 600 stations globally. SVC Light® has been continuously improved along its lifetime to meet challenging customers’ requirements in all application segments. With its advanced Grid‑Forming (GFM) algorithm and high power density, it is ready to take up the challenge of future grid stabilization and allow system operators rest easy.
More about SVC Light® STATCOM
Related Offering
Something caught your eye?
Our sales team will get in touch with you