Choose your region and language

Go

Menu

Dead Tank Circuit Breakers up to 800 kV

Flexible, high performance breaker technology

The 800 kV Dead Tank Circuit Breakers (DTB) can be equipped with pre-insertion resistors and are tested for high transient recovery voltage (TRV) performance, high mechanical endurance and switching capabilities. Installation time is greatly reduced due to control wire bundling.

For shunt reactor protection, Hitachi Energy offers Dead Tank Circuit Breakers with applied, internal Metal Oxide Varistors (MOVs). This solution increases the reliability of the breaker by limiting damaging overvoltage’s.

Applications

  • Line, transformer, reactor and capacitor switching
  • Point-on-wave switching
  • High seismic applications
  • High altitude applications

Why Hitachi Energy?

  • Flexible design platform provides options for pre-insertion resistors and various height-to-live part configurations
  • High TRV withstand for long transmission lines
  • High current potential facilitates high load transmission 
  • Short installation time due to factory pre-assembly 
  • Widely installed base in all environments and applications
  • Global service organization, local everywhere

Brief performance data

DTB up to 800 kV

 

800PM

Rated voltage

kV

800

Short-circuit breaking current

kA

40-63

Rated current

A

up to 5000

Interrupting time

cycles

2

Closing and latching current

kA

104-164

Lightning impulse withstand level - LIWL

kV

2050

Operation type*

 

Single-pole operated

Operating mechanism

 

HMB-8

* Single-pole operation also referred to as independent pole operation.