EconiQ® Plug and Switch System Hybrid Switchgear (PASS) 145 and 420
Combining low carbon footprint, superior reliability and low life cycle costs
Hitachi Energy’s EconiQ Plug and Switch System (PASS) portfolio represents a new generation of eco-efficient hybrid switchgear, designed to minimize environmental impact while delivering robust performance for high-voltage applications.
When compared to the existing SF6 solutions, both the EconiQ PASS 145 and EconiQ PASS 420 significantly reduce the CO2 equivalent emissions throughout their complete life cycles.
The eco-efficient EconiQ PASS 145 and EconiQ PASS 420 use a gas mixture of carbon dioxide (CO2), oxygen (O2) and a specific fluoronitrile (C4-FN). The mixture essentially eliminates the CO2 eq emissions of the insulating medium.
Applications
Application |
EconiQ PASS 145 |
EconiQ PASS 420 |
|---|---|---|
| Line, transformer, reactor and capacitor switching | Yes |
Yes |
Point-on-wave switching |
n/a |
Yes |
High seismic applications |
Yes |
Yes |
Marine / polluted environments |
Yes |
Yes |
High altitude (>1000 m) |
Yes |
partly |
Why Hitachi Energy?
- EconiQ PASS portfolio combines the reliability of GIS with the flexibility of AIS in a hybrid switchgear design that’s built for performance and sustainability.
- Factory-assembled and pre-tested modules enable fast installation and commissioning, reducing project timelines and on-site risks.
- With configurations tailored to diverse grid needs and a proven eco-efficient insulation technology that eliminates SF₆
- EconiQ PASS delivers best-in-class life cycle environmental performance.
Brief performance data
| EconiQ Plug and Switch System - PASS | PASS 72.5 – 170 | PASS 420 | |
|---|---|---|---|
| Rated voltage [kV] | 72.5 – 170 | 72.5 – 170 | 420 |
| Rated frequency [Hz] | 50 | 60 | 50 / 60 |
| Rated normal current [A] | 3150 | 3000 | up to 5000 |
| Rated short-time withstand current [kA] | 40 | 40 / 63 | 63 |
| Rated interrupting (break) time [ms] | 50 | 40 | |
| Ambient temperature [°C] | -30 ... +50 | -30 ... +55 | |
The data are not limiting values. Additional data on request.