Hybrid Switchgear PASS M0S - 245 kV
Compact switchgear fully assembled and high-voltage tested in factory
PASS M0S belongs to Hitachi Energy’s innovative high-voltage hybrid switchgear family PASS (Plug and Switch System). PASS encloses all functions of a complete switchgear bay in a single module. The hybrid design makes use of air-insulated busbars to connect with other equipment in the substation while enclosing the following bay functions in a single-phase gas-insulated housing:
- Circuit breaker
- Combined disconnector and earthing switches
- Current Transformers
- Optional:
- Voltage transformers
- Fast earthing switch
- Cable terminations
PASS modules are completely factory assembled and tested, ready for rapid installation and energization.
installation and energization.
PASS M0S 245 kV comes in standard configurations such as single busbar, double busbar, double circuit breaker and H-configuration. Customized modules are available upon request.
Applications
- Transmission substations including reactor and capacitor switching
- Substation extensions or bay replacements
- Stand-alone, mobile or skid mounted substations
- Industrial, renewable and mining grid connection
Why Hitachi Energy?
- PASS is the most widely installed hybrid switchgear worldwide, connecting and protecting networks in many different climates and applications
- Close to GIS compactness at AIS values - the best of both technologies
- Delivered fully assembled and tested
- Modular design enables both standard and highly customizable solutions
- Global service organization to support the equipment in operation through its entire lifetime
Brief performance data
| PASS M0S - 245 kV | ||
|---|---|---|
| Encapsulation | Single phase | |
| Rated voltage | kV | 245 |
| Rated frequency | Hz | 50/60 |
| Rated continuous (normal) current | A | 4000 |
| Rated interrupting (short-circuit) current | kA | 50 |
| Rated power frequency withstand voltage | kV | 460 |
| Lightning impulse withstand level - LIWL | kV | 1050 |