Choose your region and language

Go

Menu

Hybrid Switchgear PASS for digital substations

A smart grid ready solution for use with IEC 61850 process bus communication

PASS for digital substations belongs to Hitachi Energy innovative high-voltage hybrid switchgear family PASS (Plug and Switch System). PASS encloses all functions of a complete switchgear bay in a single module. The hybrid design makes use of traditional air-insulated busbars to connect with other equipment in the substation.

Hitachi Energy's hybrid switchgear can be equipped with Motor Drive (MD) and an intelligent local control cabinet, for smooth integration into substation automation systems using IEC 61850. MD brings the technology to monitor the functions of the switchyard continuously while performing real-time simulation and diagnostics, allowing pro-active management of the life-cycle of the asset and remote service intervention.

For connection to the IEC 61850-9-2 process bus, low-power instrument transformers (LPITs) ELK-CP14 or ELK-CP3 with merging units are used for sampled values for protection and metering. Alternatively, SAM600 stand-alone merging units can be connected to conventional current or voltage transformers of the PASS.

Applications

  • Bay protection and monitoring of digital substations

Why Hitachi Energy?

  • PASS is the most widely installed hybrid switchgear worldwide, protecting networks in many different climates and applications.
  • Close to GIS compactness at AIS value - the best of both worlds
  • Delivered fully assembled and tested, energizes in 16 hours on-site
  • Modular design enables highly customizable solutions in a short manufacturing time
  • Hitachi Energy offers a comprehensive portfolio of process and station bus compatible control and protection devices

Brief performance data

PASS for digital substations      
Encapsulation    Single phase
Rated voltage kV 145 145 170 170
Frequency Hz 50 60  50 60
Rated current A 3,150
Rated Breaking current kA 50 - 63 63 50 40
Rated power frequency withstand voltage kV 275 275  325 325
Lightning impulse withstand level – LIWL kV 650 650 750 750

Contact us

Submit your enquiry and we will contact you