Choose your region and language

Go

Menu

Capacitor Voltage Transformer CPB (72-800 kV)

World-class CVT for long term performance and reliability

Capacitor Voltage Transformer CPB is designed for revenue metering and protection in high voltage networks.

It is of single-phase design and intended for connection between phase and ground in networks with insulated or direct-grounded neutral points. The high quality, state of the art, automated manufacturing of the capacitor elements provides consistent quality to ensure long term reliability and performance. Due to the optimized proportions of the mixed dielectric, the capacitor elements are subject to low electrical stress with high stability under extreme temperature variations.

The CPB is available from 72 kV up to 800 kV. It can withstand a wide range of shifting conditions including polar and desert climates.

Applications

  • Revenue metering
  • Protective relaying
  • System control and indication of power flow
  • Power line carrier transmission

Why Hitachi Energy?

  • Reliable
    • The low voltage stresses within the capacitor elements ensure a safe and reliable product. 
    • Hitachi Energy provides most efficient ferroresonance damping systems available in the market. Hitachi Energy´ damping technology guarantees a safe and stable elimination of ferroresonance at all frequencies and voltages up to rated voltage factor.
  • Accurate
    • Good accuracy under all service conditions, independent of variations in temperature, frequency, voltage and burden.
    • Mixed dielectric (polypropylene and paper) in unique proportions, which is far more stable to temperature variations than other mixed dielectrics, and gives the CPB superior accuracy stability.
  • Flexible
    • CPB is designed and adjusted at factory for the burden and accuracy class  according to specifications.
    • Hitachi Energy's wide experience and expertise helps find an optimum solution.

Brief performance data

CPB    
Installation   Outdoor
Design   Capacitor type, complies with IEC 
Insulation
    CVD
    EMU
  Aluminum-foil / paper / polypropylene-film, synthetic oil
Paper - mineral oil
Highest voltage for equipment kV 72 - 800
Voltage factor (Vf)   Up to 1.9/8 hrs
Insulators   Porcelain / Silicon rubber
Creepage distance mm/kV > 25 
Longer on request
Ambient temperature ºC -40 to +40 
Others on request
Design altitude m Maximum 1000
Others on request

Get to know more

In earthquake prone areas, high voltage equipment must withstand the tremendous seismic stresses caused by earthquakes. Normally, calculations are performed to see how well the equipment withstands these stresses. But if the customer requests it, the calculations can be verified with a shaking table test.

This video shows seismic testing performed on current transformers with porcelain, as well as polymeric insulators. During the test the instrument transformers are submitted to forces of from 0,5 - 1g, according to IEEE standard.

Watch video - low resolution (42,03 MB)

Watch video - high resolution (245,56 MB)

power plant engineer for substation

Contact us

Submit your enquiry and we will contact you