Choose your region and language

Go

Menu

AirRIP® flex Cable Termination Bushing (CTB)

Proven Bushing Technology for Safer HV Cable Termination

Custom‑engineered outdoor bushing technology designed for seamless integration across modern high‑voltage cable termination systems.

AirRIP® flex Cable Termination Bushing (CTB) is a dry outdoor bushing that enables safer high-voltage cable termination. Built on proven, capacitive-grade RIP bushing technology, it delivers stable electric-field control under demanding AC and DC operating conditions. Its standardized plug-in interface supports faster, more predictable installation while helping to reduce downtime and on-site variability—supporting safer, cleaner, and more sustainable transmission infrastructure.

Why AirRIP® flex CTB

As transmission networks continue to transition toward cable‑based infrastructure, the performance and reliability of the interfaces that connect high‑voltage cables to substations and overhead lines become increasingly critical. Traditional oil‑filled and gas‑insulated designs introduce safety risks, environmental exposure, and installation complexity that are increasingly misaligned with modern grid requirements. AirRIP® flex CTB addresses key operational and environmental challenges associated with traditional cable-termination interfaces by replacing fluid‑based concepts with a solid‑insulated, dry-bushing design.

 

  • Enables safer high‑voltage cable termination without oil or gas
  • Reduces operational risk, maintenance effort, and environmental exposure
  • Supports predictable installation and commissioning
  • Designed for long‑term reliability in demanding outdoor environments

Safety

Safer HV cable termination

Sustainability

Oil-free, SF6-free

Predictable installation

Standardized plug-in interface

Key Benefits

AirRIP® flex Cable Termination Bushing (CTB) delivers a combination of safety, sustainability, reliability, and installation predictability for modern high‑voltage cable termination systems. By replacing traditional fluid‑based concepts with a solid‑insulated, dry bushing design, AirRIP® flex CTB addresses key operational and environmental challenges while supporting stable electrical performance and long‑term reliability in demanding outdoor environments.

Safety and Sustainability
  • Fully dry design eliminates oil and SF₆
  • No leakage or fire load
  • Lower environmental impact over the asset lifecycle
Proven Reliability
  • Capacitive graded RIP insulation
  • Stable electric field control under AC and DC conditions
  • Robust performance in polluted, harsh, and seismic environments
Simplified Installation
  • Standardized plug-in interface
  • Reduced installation complexity and variability
  • Shorter outage durations
Application Flexibility
  • Suitable for substation and overhead line installations
  • Compact design supports space-constrained environments

Engineering at the Interface

AirRIP® flex CTB is custom-engineered outdoor bushing technology designed for seamless integration across modern high-voltage cable termination systems. Its design reflects a system-level engineering approach that ensures precise electrical performance, mechanical robustness, and reliable long-term operation when integrated into cable termination assemblies.

AC/DC field control

Solid insulation

Interface integration

Typical Applications

AirRIP® flex Cable Termination Bushing is designed for reliable performance across a wide range of medium‑ and high‑voltage applications worldwide. It is ideally suited for use in power grids, substations, and industrial installations in diverse environmental conditions, supporting safe and efficient cable termination in regional and international energy projects.

High-voltage AC cable terminations

Overhead line transitions

HV and future-ready DC cable systems

Cable-based transmission corridors

Substations and switchyards

Designed for the Future Grid

As utilities, TSOs, and project developers expand cable enabled transmission networks, AirRIP® flex CTB provides a modern bushing solution that supports evolving safety, sustainability, and performance requirements—today and in the future.

Learn more about the AirRIP® flex portfolio

Frequently Asked Questions (FAQs) about AirRIP® flex Cable Termination Bushing (CTB)

Find clear answers to common questions about AirRIP® flex Cable Termination Bushing, including installation, performance, safety, and regional application requirements. This FAQ supports customers, engineers, and project teams worldwide with practical guidance for reliable cable termination across diverse grid and industrial environments.

A dry outdoor bushing that enables safer high-voltage cable termination.

Its fully dry design eliminates oil and SF₆, with no leakage or fire load and lower environmental impact over the asset lifecycle.

Proven, capacitive-graded RIP bushing technology for stable electric field control under AC and DC operating conditions.

A standardized plug-in interface that supports faster, more predictable installation and reduces variability.

High-voltage AC cable terminations, future-ready DC cable systems, substations and switchyards, overhead line transitions, and cable-based transmission corridors.

AirRIP® flex Cable Termination Bushing (CTB)

Services to keep your bushings fleet fit

Support team            

Our team is available 24/7.

Product lifecycle overview    

Check out delivery states and details.

COMPAS Application Tool

Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and know the correct product use to fit your requirements.

Not sure about your perfect fit?

Bushing replacements

Technical Product Information

Find a specific product by filtering various parameters

Something caught your eye?

Our sales team will get in touch with you