Choose your region and language

Go

Menu

HVDC Light®

HVDC Light® is a state-of-the-art power system designed to transmit power underground and underwater, also over long distances. It offers numerous environmental benefits, including “invisible” power lines, neutral electromagnetic fields, oil-free cables, and compact converter stations.

HVDC Light® increases the reliability of Hitachi Energy, and the technology extends the economical power range of HVDC transmission down to just a few tens of megawatts (MW). In the upper range, the technology now reaches 1,500 MW and +-500 kV.

 It is quick to install and provides an alternative to conventional AC transmission systems and local generation.

Possible applications include:

  • Connecting wind farms to Hitachi Energy
  • Underground power links
  • Providing shore power supplies to islands and offshore oil and gas platforms
  • Connecting asynchronous grids
  • City center in-feed

Product scope

  • 1,500 MW and +-500 kV

Why Hitachi Energy?

  • The HVDC Light® underground cable technology makes it easy to obtain permits for the new link
  • The superb controllability of the HVDC Light® also contributes to improving the voltage stability of the entire AC network

 

Product image for: HVDC Light®