Hitachi Energy's rectifiers are combined with a diode or thyristor rectifier. Applications range from large aluminum electrolysis to medium size operations. The transformers can be equipped with a built-in or separate voltage regulation unit.

Regulating and rectifier transformer combinations that are applied to primary aluminum production (smelters) are commonly known as 'rectiformers'. A typical aluminum potline is built as a 60-pulse system with five parallel 12-pulse rectiformers, each with different phase-shift windings; a 60-pulse system can be achieved by the following phase shift angles: –12°, –6°, 0°, +6°, and +12°. As mentioned, one of the characteristics of rectiformers for aluminum plants is a very large regulating voltage range, from 0 volts up to potentially 2,000 volts (DC), depending on how many pots are connected in series.

The rectifier technologies employed in industrial applications are commonly known as double star (DSS) or double bridge (DB). DSS systems use an interphase transformer and are predominately applied as 6- or 12-pulse units where high currents are required with very low nominal voltages. DB systems are applied as 6-, 12-, 24-, 48-, or 60-pulse systems, as required to suit the harmonic mitigation and process stability requirements. A higher number of pulse groups can be applied but tend to be less commercially attractive.

Rectiformers can be supplied as a single tank solution for applications up to a rating of approximately 160 MVA, but for larger ratings, transport limitations normally require that two transformers be supplied as separate units.

 

Applications

  • For applications in excess of 2,000 VDC (>100 kA)
  • Installed base of over 20,000 MVA
  • Double star (DSS), Double bridge (DB)

 

Why Hitachi Energy

  • All knowledge under one roof within the Hitachi Energy Center of Excellence
  • Proven track record of more than 600 units built in the last 20 years
  • Hitachi Energy was the first company to design industrial transformers in 1885
AC-DC Rectifier Transformer

AC-DC Rectifier Transformer

Precision and Quality

Quality is a priority for Hitachi Energy. Hitachi Energy offers technology leadership backed by a proven record of addressing diverse challenges and improving standards. Our product portfolio is the result of research, manufacturing, and servicing transformers, making us unique in the industry. Hitachi Energy's rectifier transformers are fully tested for precision and operations before dispatch.

Quick Quotes and Deliveries

We offer standard prices and quick delivery times for the products listed in Our Railway Portfolio. If necessary, our engineers can also provide customized solutions for your application.

Hitachi Energy offers a comprehensive portfolio of transformers for railways to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.

Rectifier Transformers

Services to keep your rectifier transformers fit

Transformers for Railways

Browse our transformers for railways product portfolio

Support team

Our team is available 24/7.