Choose your region and language

Go

Menu

Shunt capacitor banks are primarily used to improve the power factor in the network. They also improve the voltage stability and reduce network losses. Improving the power factor also means a higher power transmission capability and increased control of the power flow.

Hitachi Energy’s open rack capacitor bank QBank is available with internally fused, externally fused or fuseless capacitor units. The major advantage of QBank is the compact design, small footprint and easy maintenance.

Applications

Open rack reactive power compensation applications

Why Hitachi Energy?

The open rack shunt banks QBank come with:

  • All types of fuse technologies: internally fused, externally fused and fuseless 
  • Compact design 
  • Easy to install and maintain
  • Optimized solutions as per site requirements

Brief performance data

  Internally Fused Bank Externally Fused Bank Fuseless Bank
Power 0.1 - 600 Mvar 0.1 - 600 Mvar 0.1 - 600 Mvar
Voltage 1 - 765 kV 1 - 35 kV 35 - 765 kV
Location Outdoor/indoor

 

For other data please consult your nearest Hitachi Energy agent. Local versions may have different specifications

productImage.imageAlt

Something caught your eye?

Our sales team will get in touch with you