Managed Ethernet switch 500NMD64
The DIN rail mountable 500NMD64 is a managed plug-and-play layer-2-switch providing 4x Gigabit Ethernet auto-negotiating RJ45 ports with auto MDI/X,4x SFP (small form-factor pluggable) module slot for use with fiber optic transceivers, as well as 2x RS-232 interfaces suitable for tunneling of serial protocols.
Key highlights
- Dual redundant power supply 24 … 60 V DC
- 4 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
- 4 x SFP, additional SFP module is required (see 500SSMxx / 500SDMxx / 500SUMxx / 500SMMxx)
- 2 x RS-232 suitable for serial protocols
-
Product details
-
Resources
Overview
The switch is able to provide redundant topologies by the Spanning Tree Protocol (STP / RSTP / MSTP). It supports VLAN frames and tunneling of serial data. Ethernet may be distributed within a station through the four RJ45 ports of the switch.
Features
- 1 x alarm relay isolated changeover contact (pluggable screw-connector)
- Option for IEEE 802.3at PoE+
Get Guidance From Our Experts
Whether you're exploring our solutions or evaluating your next steps, our team is here to help. Speak with specialists who understand your challenges, provide clarity, and guide you toward the right fit for your operations.