FROM FIELD TO BACK OFFICE
Connecting your critical network infrastructure
Mission critical communications are fundamental to the operation of a railway system. Communications systems have stringent requirements for reliability, safety, interoperability with legacy technology, and long-life cycle support. These prerequisites ensure that you can safely run day-to-day operations and successfully manage hundreds of miles of railway track, unmanned territories, and intricate transportation timetables.
From field to back office, modernize your communications infrastructure with packet-based technology that supports a variety of operational technology (OT) applications.
See our infographic here!
Keep Trains Running
INFORMATION TECHNOLOGY (IT) MEETS OPERATIONAL TECHNOLOGY (OT)
Mission critical communications connect the dots
Without reliable communications, operations come to a halt. Our mission critical communications system, XMC20, sits at the heart of your railway system and connects all common operational applications.
Hitachi Energy's XMC20 supports typical railway applications such as:
Signaling interlocking
GSM-R
Public announcements
Operational telephony
Network management system
CCTV
Passenger information displays
Legacy data interfaces
WHY XMC20?
Extend the operational life of legacy systems
As networks expand and railways integrate new technologies, you will need to consider modernizing your communications network infrastructure while supporting your existing infrastructure. Generally, legacy time-division multiplexing (TDM) has difficulty scaling up, and therefore railways are choosing packet-based solutions to improve business critical communications.
This is where Hitachi Energy’s XMC20 application comes in. Our latest MPLS-TP technology is built to connect the old with the new. It transcends generations of communications applications and has had success with railways worldwide. A central part of your migration strategy depends on you choosing the appropriate communication equipment – choose wisely!
Read the white paper here.
A Packet-Based Future
Hitachi Energy’s XMC20 keeps data moving
REAL-TIME DATA
<50 milliseconds
Recovery time for any link failures
SERVICE AVAILABILITY
>99.999%
Service Uptime
ROBUST HARDWARE
-25°C to +60°C
Operates in the harshest environments
Let's Connect
We're eager to partner with you!
GO THE EXTRA MILE
Ready to transform your railway?
Today's demands on railways to digitalize and be more sustainable are propelling us towards the smart cities of tomorrow. We know that decisions need to be made faster and backed by accurate, dependable data.
From infrastructure to rolling stock, Hitachi Energy has automation and electrification solutions suitable for your network.
Let’s get to work!