Choose your region and language

Go

Menu

HVDC converter transformers

HVDC (high-voltage direct current) is a highly efficient alternative for transmitting large amounts of electricity over long distances and for special-purpose applications. As a key enabler in the future energy system based on renewables, HVDC is truly shaping the grid of the future.

Hitachi Energy pioneered HVDC transmission technology in the 1950s and continuously developed the HVDC technology to meet the demands of economic and sustainable transmission and integration of different electricity generation types. 

The Ultra-High-Voltage (UHV) technology is an advancement of HVDC, transmitting large amounts of power with minimum losses and integrating renewables often located at a great distance from centers of demand. Hitachi Energy successfully developed and tested 1,100 kV converter transformer technology breaking the record for the highest DC voltage levels ever.

Product scope

Why Hitachi Energy?

  • Hitachi Energy has delivered more than half of the world's projects and has designed and manufactured more than 550 HVDC converter transformer units in the range 80 kV, -1,100 kV DC voltage range
  • Hitachi Energy pioneered HVDC transmission technology in the 1950s
HVDC converter transformers

Something caught your eye?

Our sales team will get in touch with you

Something caught your eye?

Our sales team will get in touch with you