Choose your region and language

Go

Menu

Insulated-gate bipolar transistors (IGBT) and diode dies

Hitachi Energy's SPT (Soft Punch Through) chipsets and its improved versions with lower losses (SPT+ and SPT++) are available at 1200 and 1700 volt. They feature highest output power per rated ampere due to a moderate chip shrinkage and thus larger die area.
Typical applications for 1200 volt are power converters for industrial drives, solar energy, battery backup systems (UPS) and electrical vehicles. Applications for 1700 volt include industrial power conversion & drives, wind turbines and traction.
The newly introduced 1700 V SPT++ chipset is the world’s first 1700 V chipset that offers an operational junction temperature of up to 175 °C. This allows the module designer to increase the power density of power modules significantly.

 

productImage.imageAlt

Part number

Datasheet

Type

Size mm

VCES (V)

IC (A)

Offer

1.2 kV

 

 

 

 

 

 

5SMW 88J1201 5SMW 08J1201 TFP 10.2 x 10.2 1200 150 Request

5SMW 88N1201

5SMW 08N1201

TFP

11.7 x 19.06

1200

300

Request

1.7 kV

 

 

 

 

 

 

5SMY 86G1721

5SMY 12G1721

SPT+

8.6 x 8.6

1700

50

Request

5SMY 86J1732

5SMY 12J1732

SPT++

10 x 10

1700

75

Request

5SMY 86K1732

5SMY 12K1732 

SPT++

11.3 x 11.3

1700 

100

Request

5SMY 86M1721

5SMY 12M1721

SPT+

13.6 x 13.6

1700

150

Request

5SMY 86M1731

5SMY 12M1731

SPT++

13.9 x 14.0 

1700

160

Request

5SMY 86Q1731 * New

 

SPT++

16.4 x 18.0

1700

250

Request