Network Manager Generation Management System (GMS)
Network Manager GMS enables precision modeling and control of renewable and conventional power plants down to the assets – all from a centralized location or distributed, depending on your needs.
It enables advanced operation, optimal scheduling, and detailed analysis of your generating resources. The solution is built on a high-performance, cybersecure SCADA platform designed to meet the requirements of mission-critical control systems.
Key highlights
- Maximize power output
- Increase O&M efficiency
- Adhere to regulatory compliance
- Software details
- Resources
Overview
Generation companies doing business in today’s competitive markets need advanced applications to monitor and optimize their assets while respecting all the relevant operational and environmental constraints.
GMS provides a rich set of field-proven, advanced applications for generation operations under a wide variety of market rules and operating conditions. GMS provides functionality for different types of generation resources, including combined cycle plants, cascaded reservoirs, and hydro plants, as well as support for renewable generation assets such as wind farms and solar plants.
GMS performs Automatic Generation Control (AGC) in full compliance with the latest reliability standards from NERC and ENTSO-E. The Utility Data Warehouse (UDW) or the PI Historian are used to store the required historical data. GMS supports generation control operations across multiple areas, in multiple electricity markets, and in different time zones.
Benefits
- Immediate overview of the power generation, interchanges and reserves
- Optimal automatic generation control across multiple areas
- Full compliance with reliability standards from NERC and ENTSO-E
Features
- Full suite of generation control applications, with support for regulated and deregulated markets:
- Multi-area AGC across multiple market systems and time zones
- Reserve monitoring
- Economic dispatch
- Production cost calculation
- Extended capabilities to model and monitor wind farms for optimal utilization of renewables
- Full compliance with reliability and modeling standards
- External and internal interfaces
- ISOs and RTOs in deregulated markets
- Market operation system (bidding and settlement system)
- Production scheduling interfaces, including load forecasting and generation resource optimization
Get Guidance From Our Experts
Whether you're exploring our solutions or evaluating your next steps, our team is here to help. Speak with specialists who understand your challenges, provide clarity, and guide you toward the right fit for your operations.