Profit from unseen reliability, selectivity, and simplicity for your grid
With today’s unprecedented increase in electrification demand and in the complexity of the distribution grid, the need for accurate selectivity and operational effectiveness is more compelling than ever.
The Hitachi Energy portfolio of medium voltage monitoring, control, measurement, and protection solutions provides optimal support for real-time visibility, optimized power flows, and insightful fault management. This ensures that the power flow is only interrupted when absolutely required and ultimately guarantees the highest grid availability and quality of service for customers.
Full visibility
Accurate situational awareness within the distribution network
High efficiency
Improved operational efficiency and reduced non-technical losses
Grid reliability
Significant drop in outage frequency and durations leading to reduced SAIDI and SAIFI
Infrastructure ROI
Optimal utilization of the existing grid infrastructure
Key Functions
- Remote monitoring, control, measurement, and protection
- Fault Detection, Isolation, and Service Restoration (FDIR / FLISR)
- Advanced fault location information for system restoration and verification
- Low and medium voltage energy measurements with the highest accuracy
- Advanced power flow and load analysis
- Voltage monitoring for CVR/VVO applications
- Power quality measurements
- Transfer-trip to prevent unwanted islanding
- Automation & Self-Healing
Monitoring, control, measurement, and protection
Related applications
Example applications for underground and overhead distribution.
Different products can be used based on your preferences and specific requirements.
Are you ready to enhance power distribution?
Talk to an expert today