Choose your region and language

Global
Argentina
Australia
Austria
Bahrain
Brazil
Bulgaria
Canada
Chile
China
Colombia
Czech Republik
Denmark
Egypt and North Africa
Finland
France
Germany
Greece
Hungary
India
Indonesia
Iraq
Ireland
Italy
Japan
Jordan
Kuwait
Malaysia
Mexico
New Zealand
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Saudi Arabia
Singapore
Slovakia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan, China
Thailand
Türkiye
Ukraine
United Arab Emirates
United Kingdom
United States
Vietnam
English
Spanish
English
German
English
Portuguese
English
English
French
Spanish
Chinese
Spanish
English
English
English
English
French
German
English
English
English
English
English
English
Italian
Japanese
English
English
English
Spanish
English
English
English
English
Spanish
Spanish
English
Polish
English
English
English
English
English
English
English
Spanish
Swedish
German
French
Italian
English
English
English
English
English
English
English
English
Go

Menu

COPENHAGEN, DENMARK, SEPTEMBER 17, 2021: Copenhagen iconic view. Famous old Nyhavn port in the center of Copenhagen, Denmark during winter sunny day

WindEurope Annual Event 2023

Tuesday, 25.04.2023, 09:00 - Thursday, 27.04.2023, 18:00 CEST
Copenhagen, Denmark
Bella Center, Hall D, Stand E30, Center Boulevard 5, DK-2300 Copenhagen S, Denmark
  • Conference
  • Industries
  • Utilities
  • Transformers
  • HVDC
  • High Voltage Switchgear & Breakers
  • Substation Automation
  • Protection & Control
  • SCADA and Control Systems
  • Energy Portfolio Management
  • Maintain & Sustain
  • Assess & Advise
  • Train & Develop

Wind power is one of humanity’s biggest hopes for an affordable, carbon-neutral energy future, being one of the preferred technologies for energy companies to invest in. Now more than ever, the collaboration to advance a sustainable energy future is needed and realizing the full power of wind is key. This will take cooperation and pioneering spirit to accelerate and reach the speed required to achieve our decarbonization ambitions.

As the exclusive Knowledge Partner at this year’s WindEurope Annual Event 2023, we will be engaging with attendees to discuss how we can meet the expectations for reliable and affordable wind power and its delivery to consumers, considering the challenges of supply chain and the current political situation.

Proactive grid planning is the key to unlocking Europe's net - zero vision

Proactive grid planning is the key to unlocking Europe's net - zero vision

Absolute urgency is required in connecting renewables more efficiently.

Learn more
Offshore Power Grids

Offshore grids: the energy transition's next frontier

Offshore grids: the energy transition's next frontier

The European Union’s North Sea countries recently vowed to build more than half of the bloc’s needed offshore wind capacity by 2050 in order to reach EU climate neutrality.

Learn more
offshore windmill park with clouds and a blue sky, windmill park in the ocean aerial view with wind turbine Flevoland Netherlands Ijsselmeer. Green energy

Enabling Europe's net zero vision by proactively developing its power grids

Enabling Europe's net zero vision by proactively developing its power grids

A co-authored paper by WindEurope and Hitachi Energy

Learn more
Cocktail reception

Don’t miss the opportunity to be at our booth; we will reveal our latest technology followed by a cocktail!

Accelerate your AC offshore project in four dimensions

Book a session with our experts to explore ways to overcome complexity and time pressure in your project.

Diversity Networking Breakfast at WindEurope 2023

Join us for a discussion on the importance of diversity of thought in the energy transition

Our Conference Speakers

Claudio Facchin

Chief Executive Officer of Hitachi Energy

> Offshore hybrids: making them happen

Tuesday, 25 April 2023, 17:15 - 18:30, Auditorium 15

 

Niklas Persson

Managing Director of Business Unit Grid Integration

> Offshore wind: turning huge ambition into reality

Wednesday, 26 April 2023, 9:00 - 10:30, Auditorium 10

Johan Söderström

EVP, Head of Regions EMEA, Hitachi Energy

> Planning the offshore grid

Wednesday, 26 April 2023, 11:00 - 12:15, Auditorium 10

Alfredo Parres

Group SVP, Head of Renewables

> Business models for grid expansion and optimisation

Thursday, 27 April 2023, 10:00 - 11:15, Auditorium 10

Poster and Booth Sessions

Jochen Kreusel

Head of Market Innovations

Harmeet Bawa

Group SVP, Head of Government & Institutional Relations

Britta Buchholz

Vice President Active Distribution Grids,
Hitachi Energy

Laura Fleming

Country Managing Director for Hitachi Energy in the UK and Ireland,
Hitachi Energy

Didier Mallieu

Solution Manager Renewables at Hitachi Energy - Head of Service Strategy and Portfolio Management

 

 

 

Sandra Barut

Senior Consultant, Hitachi Energy

Book a meeting with us @ WindEurope 2023

Our experts will be available to discuss your strategic objectives and the latest technologies and innovations helping customers achieve real outcomes.

Kriegers Flak combined grid solution – a grid of the future
Transformers for floating applications