Release of Integrated Engineering Tool IET600 version 5.3 Feature Pack 5 (5.3.505.1)

Product Release | Baden, Switzerland | 20.09.2019 | 1 min read

SEPTEMBER 2019

We are pleased to announce the release of IET600 version 5.3 FP5

IET600 allows system engineers and integrators to define and configure the complete substation automation system according to IEC 61850 in-turn ensures data consistency throughout the substations’ lifecycle.

IET600 - Introduction

Integrated Engineering Tool IET600 provides a simple, flexible and consistent approach to substation automation system engineering. It enables engineers to design and configure the system-wide IEC 61850 communication data flow between intelligent electronic devices (IEDs) by featuring powerful graphical interfaces to design the substation topology and the physical communication infrastructure. The complete system is documented in an IEC 61850 standard-compliant and reusable SCD file, allowing an efficient and consistent multi-vendor system integration.

Please read all the details in the release note.

Kind regards,

Michael Obrist, Global Product Manager, Grid Automation Products

All news