Choose your region and language

Go

Menu

November 10 - 12, 2026 | Vienna, Austria

Enlit Europe 2026

Turning grid complexity into action.

Tuesday, 10.11.2026, 08:00 - Thursday, 12.11.2026, 17:00 CET
Vienna, Austria
Messe Wien Exhibition Congress Center, Messepl. 1, 1020

Turning grid complexity into action.

Meet Hitachi Energy at Enlit Europe 2026 — the meeting point for the people building Europe's grid: connections, asset intelligence, and the capacity to electrify what's next.

15000

attendees

750

exhibitors

6000

speakers

140 +

countries

High voltage electricity pylons and transmission lines at sunset. Power grid and energy infrastructure industry concept.

WHY NOW

Electricity is entering its defining decade.

Demand is rising, connection queues are lengthening, and resilience is no longer optional. Enlit Europe brings the entire grid value chain — TSOs and DSOs, utilities, policymakers, and technology partners — into one room for three days. We're going to be in it, with the people making these decisions.

Book a meeting

ON SITE

Three days on the floor with the people deciding what's next.

1

Talk through your connection queue, asset strategy, or investment case with our specialists.

2

Hear from industry experts
Join conversations on physical equipment, enterprise-level applications, digitalization, AI, cybersecurity, battery storage, and where grid operations are headed next.

3

See the connected system in action
Explore how Hitachi Energy links infrastructure, automation, software, data, and services across the energy system - live, on the floor.

4

Book a slot ahead of the event — meetings fill up fast during show week.

WHAT WE'RE BRINGING TO VIENNA

Four ways we're turning complexity into action.

One connected story, told through the work: faster connections, smarter maintenance decisions, bankable capacity, and an open ecosystem that ties it all together.

Connect faster. Reduce risk.

Power consulting, grid planning, substations, transformers, high-voltage technologies, automation, and digital tools — connected to cut through complexity and take projects from connection request to energized asset with confidence.

Operate smarter. Extend performance.

Asset management, automation, AI-enabled insights, and lifecycle services — connected to sharpen every decision, strengthen reliability, and unlock more from the assets you already have. From condition-based maintenance to enterprise asset management and network control, intelligence runs through the whole system, not just one part of it.

Unlock capacity. Increase flexibility.

Renewables, storage, and distributed energy resources — connected to meet rising demand without compromising power quality or flexibility. Grid integration, battery storage, and T&D technologies turn electrification ambition into deliverable, connected capacity.

Connect the energy ecosystem.

Infrastructure, OT, IT, data, and AI — connected in one open, scalable environment. Equipment, automation, communications, software, and services, working as a single system, so expertise and technology add up to faster decisions, stronger operations, and value that lasts.

Complexity is the constant. Connection is the advantage.

Meet Hitachi Energy at Enlit Europe and see what a genuinely integrated approach - infrastructure, digitalization, and services under one roof - can do for your grid today, and for tomorrow's demand.