Low-voltage capacitor banks LMCB
Contactor-switched capacitor banks for power factor compensation
The Hitachi Energy's capacitor banks series LMCB provides the ideal power factor correction solution for industrial and commercial networks. The benefits are:
- Solving utility penalty charges due to low cos φ
- Improving energy efficiency
- Releasing additional capacity or increasing system load without additional equipment
- Increasing service life time of infrastructure
Applications
The LMCB low-voltage contactor-switched capacitor bank can be used in industrial and commercial applications: buildings, mining, steel industry, chemical, pulp and paper, cement, plastics, printing and food industry.
Why Hitachi Energy?
Low-voltage capacitor banks LMCB features include:
- Exceptional reliability and safety
- Powerful and comprehensive range
- Easy to install and use with the RVC or RVT controller
- Detuning reactors
- Free-standing floor mounted cubicle
- Hitachi Energy CLMD capacitors technology
Brief performance data
| LMCB | |
|---|---|
| Voltage range | Up to 690V |
| Power range | 25, 50 and 100 kvar (other on request) |
| Detuning reactor | 7% and 14% (optional) |
| Working ambient temperature | -5°C/+40°C |
| Installation | Free floor standing, bottom or top cable entry |
| Connection | Three-phase, balanced network |
| Protection degree | IP21 |
| Execution | Indoor |
| Ventilation | Forced air cooling |
| Capacitors | CLMD type |
| Power factor controller | RVT or RVC |
Related offering
Something caught your eye?
Our sales team will get in touch with you