Point-on-Wave vacuum switch PS+ SynC
The PS+ SynC is Hitachi Energy’s next-generation, digitally enabled vacuum switch developed to provide transient free, smooth, and reliable operation. Incorporating best-in-class vacuum technology, the PS+ SynC reduces system stress and end user life cycle costs, while improving network power quality.
Built upon over 20 years’ experience with the proven PS switch range platform, the PS+ SynC combines Hitachi Energy's time-tested design reliability with modern, state-of-the-art digital capability. This combination provides valuable performance insights with high operational reliability to users.
All PS+ SynC units are delivered ready to install and be “plug-and-play” capable either as a packaged solution or standalone product, fully tested and calibrated from the factory minimising installation and commissioning time on site.
Applications
Used for capacitor switching in:
- Pole-mounted capacitor banks
- Open rack capacitor banks (medium voltage)
- Metal-enclosed capacitor banks
Apart from Hitachi Energy’s capacitor banks, PS+ SynC vacuum switches can also be used in OEM solutions, integrated with third-party components and controllers.
Why Hitachi Energy?
PS+ SynC offers following advantages:
- Time-tested, reliable vacuum dielectric technology
- Point-on-Wave (PoW) technology ensuring transient-free switching
- Closed loop self-calibration
- Wireless communications
- Low maintenance design
- Compatibility with all types of third-party components and majority of controllers
- Assured after sales support across the globe
Brief performance data
| Parameter | Unit | Value |
|---|---|---|
| Rated max. voltage (L-L / L-N) | kVrms | 15.5 / 27 |
| Impulse withstand voltage (Line to ground / Open contact | kV (BIL) | 125 / 95 |
| Continuous current, 50 / 60 Hz | A | 200 / 400 |
| Capacitive switching current, 50 / 60 Hz | A | 200 / 400 |
| Fault making current (symmetrical / peak assymetrical) | A | 6000 / 15000 |
| Control voltage range | VAC | 90 - 265 |
| Operating temperature range | °C / °F | -40 to 65 / -40 to 149 |
| Mechanical endurance | No. of operations | 50,000 |
| Restrike category as per IEEE 37.66 | Class | C2 |
| Additional features | Internally stored data logging LED indication of position / status Local wireless communications Point-on-Wave switching Trip on loss of line or supply voltage |
Something caught your eye?
Our sales team will get in touch with you