Metal enclosed capacitor banks SIKAP
Factory assembled fully insulated fixed bank
The SIKAP metal enclosed capacitor bank is a fully insulated and fixed reactive power compensation system. The enclosure covers the live parts and protects the bank from a short circuit due to external cause, it also increases personal safety.
The SIKAP bank is built with single phase capacitor units, mounted in hot-dip galvanized steel racks. The units are connected in series and parallel to achieve desired voltage and power ratings.
Applications
Fixed compensation in a wide range of installations, covering climate conditions between from -40°C to +40°C.
Why Hitachi Energy?
The capacitor bank SIKAP comes with:
- Compact aluminum enclosure that covers all live parts
- Hitachi Energy impregnated capacitors with long service life time and low losses
- Supplied with unbalance current transformer as standard when YY-connected
- Can be equipped with damping reactor if needed
- No extra fencing required
Brief performance data
| SIKAP | |
|---|---|
| Voltage range | 1 - 33 kV |
| Location | Indoor or outdoor |
| Ambient temperature | -10/45°C |
| Rated frequency | 50 - 60 Hz |
| Insulation level | ≤ 12 kV 20/60 kV BIL |
| Enclosure | Mesh enclosed/metal-enclosed |
| Metal enclosure | CRCA thickness 1.6 mm |
| IP | IP2x/IP4x/IP5x |
Related offering
Something caught your eye?
Our sales team will get in touch with you