Choose your region and language

Global
Argentina
Australia
Austria
Bahrain
Brazil
Bulgaria
Canada
Chile
China
Colombia
Czech Republik
Denmark
Egypt and North Africa
Finland
France
Germany
Greece
Hungary
India
Indonesia
Iraq
Ireland
Italy
Japan
Jordan
Kuwait
Malaysia
Mexico
New Zealand
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Saudi Arabia
Singapore
Slovakia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan, China
Thailand
Türkiye
Ukraine
United Arab Emirates
United Kingdom
United States
Vietnam
English
Spanish
English
German
English
Portuguese
English
English
French
Spanish
Chinese
Spanish
English
English
English
English
French
German
English
English
English
English
English
English
Italian
Japanese
English
English
English
Spanish
English
English
English
English
Spanish
Spanish
English
Polish
English
English
English
English
English
English
English
Spanish
Swedish
German
French
Italian
English
English
English
English
English
English
English
English
Go

Menu

EconiQ® Dead Tank Circuit Breaker 550 kV

World’s first SF₆-free 550 kV dead tank breaker available with pre-insertion resistor

The EconiQ 550PM63-HA is the first eco-efficient Dead Tank Circuit Breakers (DTB) for 550 kV which operates without SF6. It combines a low carbon footprint, superior reliability and low life cycle costs. 

The eco-efficient 550 kV DTB uses a gas mixture of carbon dioxide (CO2), oxygen (O2) and a specific fluoronitrile (C4-FN) to essentially eliminate the carbon equivalent (CO2eq) emissions of the insulating medium. The DTB is based on well-established and reliable gas-circuit breaker technology that has been utilized for decades in transmission systems globally. It is designed to meet the rigorous demands of modern power grids while ensuring that it retains the same footprint, dimensions, reliability, and efficiency as conventional SF6 equipment. As an option, it is available with pre-insertion resistor or point-on-wave controller.  

EconiQ is Hitachi Energy’s eco-efficient portfolio with products, services, and solutions proven to deliver exceptional environmental performance.

Applications

  • Line, transformer, reactor and capacitor switching
  • Fit for high seismic, high wind speed and high-altitude environments

Why Hitachi Energy?

  • It is the world’s first SF6-free 550 kV Dead Tank Circuit Breaker
  • Tested according to IEEE and IEC standards with mechanical endurance class M2 and capacitive switching class C2  
  • Comparable gas handling procedure to SF6 breakers, minimizing training effort and adaptation of service concepts
  • Identical gas mixture across EconiQ metal-enclosed circuit breaker portfolio

Benefits of the eco-efficient technology

  • Reduction of total life cycle emissions
  • No risk of accidental leakage of SF6
  • Transparent environmental performance thanks to a detailed product life cycle assessment
hitachi-energy-econiq-logo-product-left-aligned-v2-svg
EconiQ™ Live Tank Breaker – LTA

Brief performance data

EconiQ 550PM63-HA and EconiQ 550PMR63-HA*)  
Rated voltage [kV] 550
Rated frequency [Hz]  50/60
Rated short-duration power-frequency withstand voltage (1 min) [kV] 860
Rated lightning impulse withstand voltage (1.2/50 μs) [kV] 1800
Rated switching impulse withstand voltage (250/2500 μs) [kV] 1300
Rated normal current [A]  5000
Rated short-time withstand current [kA] 63 
Rated peak withstand current [kA]  171
Ambient temperature [°C] -30*) / +50

  *) PMR (with a pre-insertion resistor) are identical to PM values.
**) Below -30°C with tank heaters.The data are not limiting values.
Additional data on request.