Choose your region and language

Global
Argentina
Australia
Austria
Bahrain
Brazil
Bulgaria
Canada
Chile
China
Colombia
Czech Republik
Denmark
Egypt and North Africa
Finland
France
Germany
Greece
Hungary
India
Indonesia
Iraq
Ireland
Italy
Japan
Jordan
Kuwait
Malaysia
Mexico
New Zealand
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Saudi Arabia
Singapore
Slovakia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan, China
Thailand
Türkiye
Ukraine
United Arab Emirates
United Kingdom
United States
Vietnam
English
Spanish
English
German
English
Portuguese
English
English
French
Spanish
Chinese
Spanish
English
English
English
English
French
German
English
English
English
English
English
English
Italian
Japanese
English
English
English
Spanish
English
English
English
English
Spanish
Spanish
English
Polish
English
English
English
English
English
English
English
Spanish
Swedish
German
French
Italian
English
English
English
English
English
English
English
English
Go

Menu

Station service voltage transformer SSVT (46 - 362 kV)

Outdoor oil-filled station service voltage transformer for HV to LV/MV substation and remote power needs

SSVT inductive voltage transformers consist of a single-phase design intended for connection between phase and ground on 46 kV-362 kV HV grounded neutral networks to supply power to panels at low voltage or medium voltage.

The design allows for convenient siting within the substation environment for simple mounting to single phase supports. The SSVT is directly connected to the HV network and provides power to the panel within the substation, or to remote loads directly supplied for the HV service. SSVTs can provide output voltages from 120 V to MV levels (contact factory for specific output voltages). Power levels available range from 10 kVA to 167 kVA single phase supply for all system voltages, and as high as 333 kVA for 245 kV systems.

Station service voltage transformers can be supplied for power only, or power plus optional metering windings having either single or two tapped windings for voltage measurement.  Hermetic sealing of the design is accomplished using a gas cushion above the oil to prevent free-breathing outside moisture-ladened air.

ANSI 70 gray insulators are supplied with high creep and high strike designs. Porcelain insulators are normally standard with polymer offered as an option, except at 362 kV, which has a standard polymer design.
 

Applications

  • Station service auxiliary power needs
  • Railway applications for small power needs
  • Remote site power for small industrial loads or mining sites
  • Rural electrification for reducing the cost of first power

Why Hitachi Energy?

Hitachi Energy developed the market for station service voltage transformers in North America and remains an innovator in this field with new designs being created every year. Our product offering is more diverse and covers many application specific needs for our global users in order to provide optimal service. We have packaging capability to offer a complete mini-substation package in order to lessen the first cost of rural power requirements.

  • Our experts can assist you with advice for finding the optimum solutions.
  • Designed for easy siting within very small spaces from polar to desert climate
  • Low loss design is one of the most efficient station service solutions available on in the market today as compared to power transformers, tertiary windings on power transformers, distribution lines, or MV supply from other sources
  • This product provides high reliability and power availability for any critical load need up to as high as 333 kVA per phase

Brief performance data

SSVT  
Installation Outdoor
Design Station service voltage transformer type
Insulation Oil-Paper
Highest voltage for equipment 46 – 362 kV
Voltage factor (Vf) Up to 1.25
Insulators Porcelain standard insulators *
Creepage distance ≥ 25 mm/kV (Longer on request)
Service condition  
  • Ambient temperature
-40ºC to +40ºC (Standard) **
  • Design altitude
Maximum 1000 m (Standard) **
Power Ratings 10 kVA, 25 kVA, 50 kVA, 100 kVA, 167 kVA (200 kVA, 250 kVA and 333 kVA available at 245 kV levels)
Metering Windings Optional single or dual tapped secondary measurement windings on request
Metering Accuracy Meets most IEC and IEEE metering and protection classes

 

*  On request silicon rubber (SIR) except at 362 kV where SIR is standard
** Others temperatures and altitudes are possible

Get to know more

Something caught your eye?

Our sales team will get in touch with you