Dependable accuracy over high burden range
POF inductive voltage transformers are of single-phase design and intended for connection between phase and ground in networks with insulated or direct-grounded neutral points..
The extremely low core flux density enables the POF to withstand continuous 100 percent rated voltage continuously, and provide either 173 percent over voltage for 1 minute (POF-550) or 190 percent for 8 hourse (POF-350 and lower). Hermetic sealing of the design is accomplished using a gas cushion above the oil to prevent free-breathing outside moisture-laden air.
Applications
- Revenue metering
- Protective relaying
- System control and indication of power flow
Why Hitachi Energy?
- The POF is a very capable inductive voltage transformer for withstanding extreme conditions and features an excellent service record.
- The 72 kV and lower units use a cycloaliphatic epoxy bushing to minimize oil content, reduce center of gravity for better seismic withstand and provide extra strike and creepage distance in the standard design.
- For 123 kV, the standard is a porcelain insulator with silicone rubber insulators available as an option, providing even better performance in heavily polluted environments.
- The distributed gap core design offers low losses and ensures the unit has a relative high accuracy burden rating of 400 VA (ZZ).
- Excellent application engineering support ensures optimal solutions for your project
- Designed for environmentally diverse conditions - polar to desert
- Low loss distributed gap core ensures the best accuracy performance with the lowest core losses for the duration of service life
Brief performance data
| POF | |
|---|---|
| Installation | Outdoor |
| Design | Inductive type |
| Insulation | Oil-paper |
| Highest voltage for equipment | 48 - 123 kV |
| Voltage factor (Vf) | Up to 1.9-8hrs |
| Insulators | 72 kV and lower: Cycloaliphatic epoxy 115 kV: Porcelain as standard, silicon rubber (SIR) by request |
| Creepage distance | ≥ 20 mm/kV (longer by request) |
| Service condition | |
|
-40ºC to +40ºC (standard) |
|
Maximum 1000 m (standard) |
| *Other temperatures and altitudes are possible | |
| Accuracy | Meets all IEC and IEEE metering and protection classes |
Related offering
Something caught your eye?
Our sales team will get in touch with you