High-density polyester laminated pressboard Figeholm HDLP is the strongest pressboard laminate. It is made according to a special recipe from Figeholm Elboard® HD and laminated with polyester resin in a dry process. 

Figeholm HDLP offers the best flexural strength and best mechanical properties in case of a short-circuit failure and is therefore preferable for use in transformers, where the highest material stresses occur.

Why Hitachi Energy?

  • More than 150 years of experience in insulation
  • Complete range of insulation products for liquid-filled transformers; comprehensive range for dry-type
  • Complete range of insulation products for transformers from 11 kV up to 1,200 kV AC and 800 kV DC
  • Material excellence
  • Advanced technology to scan the quality of pressboard
  • Approved supplier to major utilities worldwide
  • Global footprint

Product scope:

  • Power transformers
  • Maximum size of the laminated blocks: up to 4,100 mm x 3,100 mm
  • Maximum thickness: 200 mm
Figeholm HDLP Pressboard